|
|
|
KB32_1_WE
Switch, Vivace, 16AX, 250V, 1 way, 2 gang, white
|
|
|
Main
Range
|
Vivace
|
Product or component type
|
Switch
|
Device short name
|
KB32
|
Device application
|
Control switch
|
Number of rocker
|
2
|
Additional switch application
|
On/off switching
|
Switch function
|
1-way
|
Colour tint
|
White
|
Complementary
Technology type
|
Electromechanical
|
Device presentation
|
Complete product
|
Actuator
|
Rocker
|
Number of gangs
|
2 gangs
|
Colour tint
|
White
|
Material
|
Polycarbonate: grid plate
Polycarbonate: surround
Polycarbonate: base
|
Surface finish
|
Glossy
|
Surface treatment
|
Untreated
|
[Ue] rated operational voltage
|
220...250 V
|
Type of packing
|
Plastic bag
|
Network type
|
AC
|
Quantity per set
|
1
|
Rated current
|
16 AX
|
Sale per indivisible quantity
|
1
|
Projecting depth
|
8 mm
|
Device mounting
|
Flush
|
Mounting support
|
Wall mounted
|
Fixing mode
|
By screw M3.5
|
Fixing center
|
60.3 mm
|
Connections - terminals
|
Screw terminal
|
Embedding depth
|
25 mm
|
Number of terminals
|
4
|
Rated current
|
16 AX at 250 V AC, inductive
16 AX at 250 V AC, fluorescent
16 A at 250 V AC, resistive
|
[Ue] rated operational voltage
|
250 V AC
|
Network frequency
|
50/60 Hz
|
Contacts material
|
Brass and phosphor bronze
|
Connections - terminals
|
4 screw terminals
|
Terminal identifier
|
L1
COM
L2
|
Tightening torque
|
0.4 N.m
|
Clamping connection capacity
|
<= 2.5 mm² for rigid or stranded cable(s)
|
Wire stripping length
|
12 mm
|
Width
|
86 mm
|
Height
|
86 mm
|
Depth
|
37 mm
|
Environment
Standards
|
IEC 60669-1
MS IEC 60669-1
SS 227
|
Ambient air temperature for operation
|
-5…40 °C
|
Relative humidity
|
0…95 %
|
Operating altitude
|
0...2000 m
|
Environmental characteristic
|
Indoor use
|
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4 cm
|
Package 1 Width
|
8.5 cm
|
Package 1 Length
|
8.5 cm
|
Package 1 Weight
|
74 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
19 cm
|
Package 2 Length
|
8 cm
|
Package 2 Weight
|
636 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
80
|
Package 3 Height
|
21 cm
|
Package 3 Width
|
31.5 cm
|
Package 3 Length
|
50 cm
|
Package 3 Weight
|
6908 g
|
Offer Sustainability
Contractual warranty
|
|