This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
Használati útmutató adatlap
4000 A connection plate 10 mm Horizinral busbar - Vertical flat
SILENT
2024-01-02
Linergy BS - Connection to horizontal busbars
SILENT
2024-01-02
Megfelelőségi nyilatkozat
LVS04637 EU RoHS nyilatkozat
Hungarian
2024-06-12
LVS04637 EU RoHS nyilatkozat
3200A csatl. függőleges lapos-10mm vízsz. sín
LVS04637 Kínai RoHS nyilatkozat
Hungarian
2024-06-12
LVS04637 Kínai RoHS nyilatkozat
3200A csatl. függőleges lapos-10mm vízsz. sín
LVS04637 REACh nyilatkozat
Hungarian
2024-06-12
LVS04637 REACh nyilatkozat
3200A csatl. függőleges lapos-10mm vízsz. sín
Megfelelőségi nyilatkozat
Declaratie de conformitate PrismaSeT G
Romanian
2024-06-15
Declaratie de conformitate PrismaSeT P
Romanian
2024-06-15
Felhasználói kézikönyv
PrismaSeT Active - Installation and Maintenance Guide
English
2024-06-15
PrismaSeT Active - Installation and Maintenance Guide
This guide provides instructions and recommendations to be followed for installation and maintenance of the equipment.