EU Declaration of Conformity_ Split core Transformer
English
2024-05-29
UK Declaration of Conformity
English
2024-05-29
Katalógus
EcoStruxure Power Alkalmazások
Hungarian
2024-06-15
EcoStruxure Power Alkalmazások
Komplex energiafelügyeleti megoldások minden létesítmény számára.
EcoStruxure Power IEC Design Guide
English
2024-02-15
EcoStruxure Power IEC Design Guide
Digital Applications for Large Buildings & Critical Facilities
EcoStruxure Power IEC Design Guide HU
Hungarian
2024-06-15
EcoStruxure Power IEC Design Guide HU
EcoStruxure™ Power Digitális megoldások nagy és kritikus épületekhez.
PowerLogic Energy & Power Meters Catalogue for Panel Builders
English
2024-06-15
PowerLogic Power Monitoring and Control Catalog - Web
English
2024-06-15
PowerLogic Power Monitoring and Control Catalog - Web
PowerLogic Products Catalogue. Note that no printed catalogues are available but all necessary source files in 13 sections are available for download from the Shopping Kiosk.
Műszaki adatlap
PowerLogic™ Current Transformers (CT) Technical Datasheet
English
2024-06-15
PowerLogic™ Current Transformers (CT) Technical Datasheet
IEC certified Solid core and Split core types
Használati útmutató adatlap
IEC Type 5 A Split-core Current Transformer - Instruction Sheet
English
2024-06-15
Megfelelőségi nyilatkozat
METSECT5HM060 EU RoHS nyilatkozat
Hungarian
2024-06-17
METSECT5HM060 EU RoHS nyilatkozat
PowerLogic Split Core Current Transformer - Type HM, for cable - 0600A / 5A
METSECT5HM060 Kínai RoHS nyilatkozat
Hungarian
2024-06-17
METSECT5HM060 Kínai RoHS nyilatkozat
PowerLogic Split Core Current Transformer - Type HM, for cable - 0600A / 5A
METSECT5HM060 REACh nyilatkozat
Hungarian
2024-06-17
METSECT5HM060 REACh nyilatkozat
PowerLogic Split Core Current Transformer - Type HM, for cable - 0600A / 5A