This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
Környezetvédelmi közzététel
PEP-Metallic Mounting plate
English
2024-06-15
Brosúra
Műanyag és üvegszál erősítésű poliészter szekrények brosúra
Hungarian
2024-05-30
Megfelelőségi nyilatkozat
NSYAMRD11357TB EU RoHS nyilatkozat
Hungarian
2024-06-13
NSYAMRD11357TB EU RoHS nyilatkozat
DIN sín 35x7,5, 116-os dobozhoz
NSYAMRD11357TB Kínai RoHS nyilatkozat
Hungarian
2024-06-13
NSYAMRD11357TB Kínai RoHS nyilatkozat
DIN sín 35x7,5, 116-os dobozhoz
NSYAMRD11357TB REACh nyilatkozat
Hungarian
2024-06-13
NSYAMRD11357TB REACh nyilatkozat
DIN sín 35x7,5, 116-os dobozhoz
Technikai rajz
DIN 15x5 rail for box 116
SILENT
2024-05-30
CAD
Thalassa TBP - Symmetrical DIN rail H35xD7.5 mm for boxes Thalassa TBS-TBP of 105 mm - 3D CAD