|
|
|
TSH33_3_WE_C5
Trailing socket, AvatarOn, with individual switch, 3 gang, 3M, white
|
|
|
Main
Range
|
AvatarOn
|
Product or component type
|
Power strip
|
Control type
|
Switch
|
Socket number
|
3
|
Cable length
|
3 m
|
Colour tint
|
White
|
Complementary
Number of socket outlets with earth pin
|
3
|
[Ue] rated operational voltage
|
250 V
|
[In] rated current
|
13 A
|
Outlet standard deviation
|
BS 1363
|
Socket additional information
|
Shuttered
|
Pilot light
|
ON indicator
|
Material
|
PC (polycarbonate)
|
Length
|
203.5 mm
|
Width
|
61 mm
|
Depth
|
32 mm
|
Type of packing
|
Blister
|
Cable cross section
|
0…1.25 mm²
|
Height
|
32 mm
|
Net weight
|
0.548 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.4 cm
|
Package 1 Width
|
8 cm
|
Package 1 Length
|
30.5 cm
|
Package 1 Weight
|
642 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
9
|
Package 2 Height
|
74 cm
|
Package 2 Width
|
80 cm
|
Package 2 Length
|
460 cm
|
Package 2 Weight
|
6.219 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
216
|
Package 3 Height
|
105 cm
|
Package 3 Width
|
80 cm
|
Package 3 Length
|
120 cm
|
Package 3 Weight
|
161.256 kg
|
Offer Sustainability
|
|