This Application will be decommissioned as of January 7th 2025

TSH35_3_WE_C5 |
Schneider-Electric
 
TSH35_3_WE_C5 picture- Schneider-electric
TSH35_3_WE_C5
Trailing socket, AvatarOn, with individual switch, 5 gang, 3M, white
Schneider Electric
Characteristics
Main
Range AvatarOn
Product or component type Power strip
Shape Rectangular
Control type Switch
Socket number 5
Cable length 3 m
Complementary
Number of socket outlets with earth pin 5
[Ue] rated operational voltage 250 V
[In] rated current 13 A
On/off switch present True
Outlet standard deviation BS 1363
Surge protection present False
Marking With Schneider logo
Cover present False
Socket additional information Shuttered
Pilot light ON indicator
Material PC (polycarbonate)
Length 307.5 mm
Width 61 mm
Depth 32 mm
Type of packing Blister
Type of cable H05VV-F3G1.25
Cable cross section 0…1.25 mm²
Colour White
Surface treatment Untreated
Surface finish Glossy
Height 32 mm
Net weight 0.636 kg
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 8.0 cm
Package 1 Length 35.5 cm
Package 1 Weight 750.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 9.76 kg
Unit Type of Package 3 P12
Number of Units in Package 3 144
Package 3 Height 105.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 129.12 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
EU RoHS Directive Under investigation
Sustainable packaging Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No