|
|
|
TSH36U_3_WD_C5
Trailing socket, AvatarOn, with individual switch & USB, 6 gang, 3M, wood
|
|
|
Main
Range
|
AvatarOn
|
Product or component type
|
Power strip
|
Shape
|
Rectangular
|
Control type
|
Switch
|
Socket number
|
6
|
Integrated connection type
|
2 USB port 5 V DC, maximum load current: 2.4 A
|
Cable length
|
3 m
|
Complementary
Number of socket outlets with earth pin
|
6
|
[Ue] rated operational voltage
|
250 V
|
Number of USB connection
|
2
|
[In] rated current
|
13 A
|
On/off switch present
|
True
|
Outlet standard
|
BS 1363
|
Surge protection present
|
False
|
Marking
|
Without symbol
|
Cover present
|
False
|
Socket additional information
|
Shuttered
|
Pilot light
|
ON indicator
|
Material
|
PC (polycarbonate)
|
Length
|
400.5 mm
|
Width
|
61 mm
|
Depth
|
32 mm
|
Type of packing
|
Blister
|
Cable cross section
|
0…1.25 mm²
|
Colour
|
Wood
|
Surface treatment
|
Untreated
|
Height
|
32 mm
|
Net weight
|
0.742 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.4 cm
|
Package 1 Width
|
8.0 cm
|
Package 1 Length
|
46.0 cm
|
Package 1 Weight
|
886.0 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
12
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
40.0 cm
|
Package 2 Length
|
60.0 cm
|
Package 2 Weight
|
11.392 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
144
|
Package 3 Height
|
105.0 cm
|
Package 3 Width
|
80.0 cm
|
Package 3 Length
|
120.0 cm
|
Package 3 Weight
|
148.704 kg
|
Offer Sustainability
|
|