Sastav uređaja
|
Sklopka
Ručica za nošenje
|
Mounting Support
|
Ručica za nošenje vrata
Sklopka vrata
|
Mounting Method
|
Sa 4 vijka ručica za nošenje
|
Performance Level
|
Visoke performanse
|
Broj polova
|
3P
|
Vrsta i sastav kontakta
|
3 radna (NO)
|
[Ue] IEC Rated Operational Voltage
|
690 V AC 50/60 Hz
|
IEC Rated Operational Power in W
|
22 kW 230...240 V AC-3)
30 kW 400...415 V AC-3)
30 kW 690 V AC-3)
37 kW 500 V AC-3)
37 kW 690 V AC-23A)
45 kW 500 V AC-23A)
22 kW 230...240 V AC-23A)
37 kW 400...415 V AC-23A)
|
[Ie] Rated Operational Current
|
68,5 A AC-23 Ue: 400 V
|
[Ith] Conventional Free Air Thermal Current
|
125 A
|
[Ithe] Conventional Enclosed Thermal Current
|
100 A
|
"prekidna moć [Icm]"
|
1250 A 400 V AC-21A
1250 A 400 V AC-22A
1250 A 400 V AC-23A
|
Breaking Capacity
|
1000 A 400 V AC-21A)
1000 A 400 V AC-22A)
1000 A 400 V AC-23A)
|
Rated Conditional Short Circuit Current
|
10 kA 400 V 125 A aM
10 kA 400 V 125 A gG
|
[Icm] Rated Short Circuit Making Capacity
|
2,8 kA 400 V kod vršne strije Ipeak
|
"[Icw] nazivna struja otpornosti na kratki spoj"
|
1500 A 400 V 1 s
|
[Uimp] Rated Impulse Withstand Voltage
|
8 kV
|
Suitability for Isolation
|
Da
|
Network Type
|
AC
DC
|
Intermittent Duty Class
|
30
|
Tip upravljanja
|
Okretna ručica
|
Rotary Handle Mounting Style
|
Izravno
|
Handle Color
|
Crna
|
Handle Front Plate Color
|
Žuta
|
Rotary Handle Padlocking
|
1 do 3 lokota 4…8 mm
|
Označavanje
|
0 - 1
|
Mechanical Durability
|
30000 ciklus/a
|
Electrical Durability
|
30000 ciklus/a AC-21
30000 ciklus/a DC-1...5
|
IEC Terminal Connection
|
Krug napajanja vijčane stezaljke 95 mm² Krut
Krug napajanja vijčane stezaljke 70 mm² Fleksibilni - s tuljkom
|
Tightening Torque
|
Krug napajanja 22,6 N.m vijčane stezaljke
|
"dimenzije osnove"
|
90 x 90 mm
|
Visina
|
125 mm
|
Širina
|
90 mm
|
Težina proizvoda
|
1,2 kg
|