Basket
XCMH Medium Duty Plastic Body
Your selection
Navigation
Remove all
Miniature range
Basic Monobloc Products
Narrow by
Fixing mode
By the head (4)
By the body (44)
Movement of operating head
Multi-directional (5)
Rotary (13)
Linear (30)
Type of operator
Spring return cat''s whisker (2)
Spring return round rod lever thermoplastic round rod 6 mm, L = 200 mm (2)
Spring return roller lever thermoplastic variable length (2)
Spring return spring rod with thermoplastic end (3)
Spring return roller lever plunger thermoplastic (4)
View all
Spring return roller lever thermoplastic (9)
Spring return plunger metal (10)
Spring return roller plunger metal (16)
Hide
Specificity of operator
Round rod 6 mm, L = 200 mm (2)
Variable length (2)
With thermoplastic end (3)
Type of approach
Lateral approach (2)
Lateral approach, 1 direction (4)
Multi-directional approach (5)
Traverse approach, 2 directions (6)
Vertical approach, 1 direction (8)
Lateral approach, 2 directions (23)
Operator direction information
1 direction (12)
2 directions (29)
Contacts type and composition
2 NC (6)
1 NC + 1 NO (42)
Positive opening
Without (7)
With (41)
Products 21 to 40 of 48
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
2
3
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
XCMH2110L3
XCMH Limit Switches Miniature Plastic Metal Plunger NC + NO Snap L3
Is not part of a configuration
XCMH2115L1
XCMH Limit Switches Miniature Plastic Metal Roller Lever NC + NO Snap L1
Is not part of a configuration
XCMH2115L1L0
XCMH Limit Switches Miniature Plastic Metal Roller Lever Rotate 180 NC + NO Snap L1
Is not part of a configuration
XCMH2115L2
XCMH Limit Switches Miniature Plastic Metal Roller Lever NC + NO Snap L2
Is not part of a configuration
XCMH2115L2L0
XCMH Limit Switches Miniature Plastic Metal Roller Lever Rotate 180 NC + NO Snap L2
Is not part of a configuration
XCMH2115L3
XCMH Limit Switches Miniature Plastic Metal Roller Lever NC + NO Snap L3
Is not part of a configuration
XCMH2115L3L0
XCMH Limit Switches Miniature Plastic Metal Roller Lever Rotate 180 NC + NO Snap L1
Is not part of a configuration
XCMH2115L8
XCMH Limit Switches Miniature Plastic Metal Roller Lever NC + NO Snap L8
Is not part of a configuration
XCMH211AL05
XCMH Limit Switches Miniature Plastic Metal plunger with protective silicone boot NC + NO Snap L05
Is not part of a configuration
XCMH211AL1
XCMH Limit Switches Miniature Plastic Metal plunger with protective silicone boot NC + NO Snap L1
Is not part of a configuration
XCMH2121L1
XCMH Limit Switches Miniature Plastic Plastic roller lever plunger horizontal actuation NC + NO Snap L1
Is not part of a configuration
XCMH2121L1R0
XCMH Limit Switches Miniature Plastic Plastic roller lever plunger horizontal actuation Rotate 270 NC + NO Snap L1
Is not part of a configuration
XCMH2121L2
XCMH Limit Switches Miniature Plastic Plastic roller lever plunger horizontal actuation NC + NO Snap L2
Is not part of a configuration
XCMH2121L5
XCMH Limit Switches Miniature Plastic Plastic roller lever plunger horizontal actuation NC + NO Snap L5
Is not part of a configuration
XCMH2145L1
XCMH Limit Switches Miniature Plastic Variable Length Metal Roller Lever NC + NO Snap L1
Is not part of a configuration
XCMH2145L2
XCMH Limit Switches Miniature Plastic Variable Length Metal Roller Lever NC + NO Snap L2
Is not part of a configuration
XCMH2159L1
XCMH Limit Switches Miniature Plastic Plastic rod NC + NO Snap L1
Is not part of a configuration
XCMH2159L2
XCMH Limit Switches Miniature Plastic Plastic rod NC + NO Snap L2
Is not part of a configuration
XCMH21F0L1
XCMH Limit Switches Miniature Plastic M12 head metal plunger NC + NO Snap L1
Is not part of a configuration
XCMH21F0L2
XCMH Limit Switches Miniature Plastic M12 head metal plunger NC + NO Snap L2
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all