Basket
XCMH Medium Duty Plastic Body
Your selection
Navigation
Remove all
Miniature range
Basic Monobloc Products
Narrow by
Fixing mode
By the head (4)
By the body (44)
Movement of operating head
Multi-directional (5)
Rotary (13)
Linear (30)
Type of operator
Spring return cat''s whisker (2)
Spring return round rod lever thermoplastic round rod 6 mm, L = 200 mm (2)
Spring return roller lever thermoplastic variable length (2)
Spring return spring rod with thermoplastic end (3)
Spring return roller lever plunger thermoplastic (4)
View all
Spring return roller lever thermoplastic (9)
Spring return plunger metal (10)
Spring return roller plunger metal (16)
Hide
Specificity of operator
Round rod 6 mm, L = 200 mm (2)
Variable length (2)
With thermoplastic end (3)
Type of approach
Lateral approach (2)
Lateral approach, 1 direction (4)
Multi-directional approach (5)
Traverse approach, 2 directions (6)
Vertical approach, 1 direction (8)
Lateral approach, 2 directions (23)
Operator direction information
1 direction (12)
2 directions (29)
Contacts type and composition
2 NC (6)
1 NC + 1 NO (42)
Positive opening
Without (7)
With (41)
Products 41 to 48 of 48
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
2
3
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
XCMH21F2L1
XCMH Limit Switches Miniature Plastic M12 head metal roller plunger NC + NO Snap L1
Is not part of a configuration
XCMH21F2L2
XCMH Limit Switches Miniature Plastic M12 head metal roller plunger NC + NO Snap L2
Is not part of a configuration
XCMH2902L1
XCMH Limit Switches Miniature Plastic Metal Roller Plunger 2 NC Snap L1
Is not part of a configuration
XCMH2902L5
XCMH Limit Switches Miniature Plastic Metal Roller Plunger 2 NC Snap L5
Is not part of a configuration
XCMH2903L1
XCMH Limit Switches Miniature Plastic Steel roller plunger for traverse cam approch 2 NC Snap L1
Is not part of a configuration
XCMH2910L1
XCMH Limit Switches Miniature Plastic Metal Plunger 2 NC Snap L1
Is not part of a configuration
XCMH2910L2
XCMH Limit Switches Miniature Plastic Metal Plunger 2 NC Snap L2
Is not part of a configuration
XCMH2910L3
XCMH Limit Switches Miniature Plastic Metal Plunger 2 NC Snap L3
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all