|
|
|
ZC2JY52
Limit switch lever, Limit switches XC Standard, ZC2JY, glass fiber round rod 3 mm L= 125 mm, -25..+70 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JY713
Limit switch lever, Limit switches XC Standard, ZC2JY, forked arm with stainless rollers 1 track, corrosive
|
Is not part of a configuration
|
|
|
|
|
ZC2JY31H2
Limit switch lever, Limit switches XC Standard, ZC2JY, thermoplastic plastic roller var. length, -40...70 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JY113
limit switch lever ZC2JY - stainless steel roller lever - corrosive - -40..70°C
|
Is not part of a configuration
|
|
|
|
|
ZC2JY213
limit switch lever - special format - for XC2J
|
Is not part of a configuration
|
|
|
|
|
ZC2JY22
Limit switch lever, Limit switches XC Standard, ZC2JY, steel ball bearing mounted offset roller
|
Is not part of a configuration
|
|
|
|
|
ZC2JY413
limit switch lever - special format - for XC2J
|
Is not part of a configuration
|
|
|
|
|
ZC2JY613
limit switch lever ZC2JY - forked arm with stainless rollers 2 track - corrosive
|
Is not part of a configuration
|
|
|
|
|
ZC2JY785484
Limit switch lever, Limit switches XC Standard, rotary movement, stay put forked
|
Is not part of a configuration
|
|
|
|
|
ZC2JY813
limit switch lever - special format - for XC2J
|
Is not part of a configuration
|
|
|
|
|
ZC2JY913
Limit switch lever, Limit switches XC Standard, ZC2JY, spring rod with metal end, corrosive
|
Is not part of a configuration
|
|
|
|
|
ZC2JY81H2
Limit switch lever, Limit switches XC Standard, ZC2JY, spring with thermoplastic end, -40...70 °C
|
Is not part of a configuration
|
|