|
|
|
ZC2JY12
Limit switch lever, Limit switches XC Standard, ZC2JY, steel ball bearing mount.roller -40...120 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JY11
Limit switch lever, Limit switches XC Standard, ZC2JY, thermoplastic roller -40...70 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JY13
Limit switch lever, Limit switches XC Standard, ZC2JY, steel roller -40...120 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JY31
Limit switch lever, Limit switches XC Standard, ZC2JY, thermoplastic plastic roller var. length, -40...70 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JY51
Limit switch lever, Limit switches XC Standard, ZC2JY, steel square rod 3 mm, -40...120 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JY61
Limit switch lever, Limit switches XC Standard, ZC2JY, forked arm with rollers 2 tracks, -40...70 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JY71
Limit switch lever, Limit switches XC Standard, ZC2JY, forked arm with rollers 1 track, -40...70 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JY81
Limit switch lever, Limit switches XC Special, ZC2JY, spring with thermoplastic end, -40...70 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JY91
Limit switch lever, Limit switches XC Standard, ZC2JY, spring rod with metal end, -40...70 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JY009
Limit switch lever, Limit switches XC Standard, special format, for XC2J
|
Is not part of a configuration
|
|
|
|
|
ZC2JY11H2
Limit switch body, Limit switches XC Standard, lever arm for ZC2 and XC2J + options
|
Is not part of a configuration
|
|
|
|
|
ZC2JY21
Limit switch lever, Limit switches XC Standard, ZC2JY, thermoplastic offset roller -40...70 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JY23
Limit switch lever, Limit switches XC Standard, ZC2JY, steel offset roller -40...70 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JY313
Limit switch lever, Limit switches XC Standard, ZC2JY, stainless roller variable length, corrosive
|
Is not part of a configuration
|
|
|
|
|
ZC2JY32
Limit switch lever, Limit switches XC Standard, ZC2JY, steel ball bearing mounted roller var. length
|
Is not part of a configuration
|
|
|
|
|
ZC2JY33
Limit switch lever, Limit switches XC Standard, ZC2JY, steel roller variable length, -40...70 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JY41
Limit switch lever, Limit switches XC Standard, ZC2JY, thermoplastic offset roller variable length
|
Is not part of a configuration
|
|
|
|
|
ZC2JY43
Limit switch lever, Limit switches XC Standard, ZC2JY, steel offset roller variable length, -40...70 °C
|
Is not part of a configuration
|
|
|
|
|
ZC2JY513
Limit switch lever, Limit switches XC Standard, ZC2JY, stainless steel square rod 3 mm, corrosive
|
Is not part of a configuration
|
|
|
|
|
ZC2JY51H49
Limit switch lever, Limit switches XC Standard, rod spring return metal, square rod 3 mm, L = 125 mm
|
Is not part of a configuration
|
|