Basket
Electronic pressure sensors for control circuit
Hide
View all
Products
Accessories
accessories for XMLP
accessories for XMLK
accessories for XMLG
accessories for XMLR
accessories for ZMLP
accessories for XMLF
Your selection
Navigation
Remove all
Electronic pressure sensors for control circuit
Narrow by
Accessory / separate part type
Connector (3)
Display (8)
Pre-wired connectors (12)
Product compatibility
XMLP 100…600 bar (1)
XMLE analogue pressure sensors 0…100 bar, connector type: EN 175301-803-A (ex DIN43650) (1)
XMLE analogue pressure sensors 0…10 bar, connector type: EN 175301-803-A (ex DIN43650) (1)
XMLE analogue pressure sensors 0…600 bar, connector type: EN 175301-803-A (ex DIN43650) (1)
XMLE analogue pressure sensors 0…1 bar, connector type: EN 175301-803-A (ex DIN43650) (1)
View all
XMLE analogue pressure sensors -1…0 bar, connector type: EN 175301-803-A (ex DIN43650) (1)
XMLE analogue pressure sensors 0…60 bar, connector type: EN 175301-803-A (ex DIN43650) (1)
XMLE analogue pressure sensors 0…250 bar, connector type: EN 175301-803-A (ex DIN43650) (1)
XMLE analogue pressure sensors 0…25 bar, connector type: EN 175301-803-A (ex DIN43650) (1)
XMLP analogue pressure sensors, connector type: EN 175301-803-A (ex DIN43650) (6)
Hide
XMLP (1)
XMLP (6)
XMLE (8)
Electrical connection
Elbowed female connector DIN 43650 A, 4 pins (1)
Straight female connector M12, 4 pins (7)
Elbowed female connector M12, 4 pins (7)
Straight female connector (7)
Elbowed female connector (8)
Products 21 to 24 of 24
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
2
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
XMLEZ600
Local display, for electronic pressure sensor 600 bar
Is not part of a configuration
XMLZL016
Sealing gasket, for pressure sensor XMLP, set of 10 pieces
Is not part of a configuration
XMLEZ001
Local display, for electronic pressure sensor 1 bar
Is not part of a configuration
XMLEZM01
Local display, for electronic pressure sensor -1 bar
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all