|
|
|
XT7C40PC440H29
Capacitive proximity sensors XT, 40 x 40 x 117, plastic, Sn 15 mm, 12..48 V DC
|
Is not part of a configuration
|
|
|
|
|
XT7C40PC440H7
Capacitive proximity sensors XT, 40 x 40 x 117, plastic, Sn 15 mm, 12..48 V DC
|
Is not part of a configuration
|
|
|
|
|
XT112S1PCM12
Capacitive proximity sensors XT, cylindrical M12, stainless steel, Sn 2 mm, 24 V DC
|
Is not part of a configuration
|
|
|
|
|
XT118B1FAL2
Capacitive proximity sensors XT, cylindrical M18, brass, Sn 5 mm, cable 2 m
|
Is not part of a configuration
|
|
|
|
|
XT118B1FBL2
Capacitive proximity sensors XT, cylindrical M18, brass, Sn 5 mm, cable 2 m
|
Is not part of a configuration
|
|
|
|
|
XT118B1NAL2
Capacitive proximity sensors XT, cylindrical M18, brass, Sn 5 mm, cable 2 m
|
Is not part of a configuration
|
|
|
|
|
XT118B1PAL2
Capacitive proximity sensors XT, cylindrical M18, brass, Sn 5 mm, cable 2 m
|
Is not part of a configuration
|
|
|
|
|
XT118B1PCL2
Capacitive proximity sensors XT, cylindrical M18, brass, Sn 5 mm, cable 2 m
|
Is not part of a configuration
|
|
|
|
|
XT112S1NAL2
Capacitive proximity sensors XT, cylindrical M12, stainless steel, Sn 2 mm, cable 2 m
|
Is not part of a configuration
|
|
|
|
|
XT118B1PCM12
Capacitive proximity sensors XT, cylindrical M18, brass, Sn 5 mm, 24 V DC
|
Is not part of a configuration
|
|
|
|
|
XT130B1FAL2
Capacitive proximity sensors XT, cylindrical M30, brass, Sn 10 mm, cable 2 m
|
Is not part of a configuration
|
|
|
|
|
XT130B1FBL2
Capacitive proximity sensors XT, cylindrical M30, brass, Sn 10 mm, cable 2 m
|
Is not part of a configuration
|
|