Basket
Inductive sensors XS
Capacitive sensors XT
Accessories
Common Characteristics
Product specific application: Detection of insulated or conductive materials
Narrow by
Product specific application
Animal feeding (1)
Sensor design
Cylindrical Ø 34 mm plain (1)
Cylindrical Ø 32 mm plain (4)
Cylindrical M12 (8)
Form 40 x 40 x 117 (9)
Cylindrical M18 (13)
Cylindrical M30 (17)
Detector flush mounting acceptance
Non flush mountable (13)
Flush mountable (39)
Material
Stainless steel (4)
Nickel copper alloy (4)
Metal (22)
Plastic (22)
Wiring technique
3-wire (16)
2-wire (18)
4-wire (18)
Discrete output function
1 NO or 1 NC programmable (4)
1 NC (9)
1 NC + 1 NO (18)
1 NO (21)
Output circuit type
AC (17)
DC (36)
Discrete output type
NPN (8)
PNP (26)
Electrical connection
Screw clamp terminal (1)
Screw clamp terminal, 3 x 1.5 mm² (3)
20 mm (3)
8 mm (4)
Screw clamp terminal, 4 x 1.5 mm² (6)
2 mm (8)
View all
Male connector M12, 4 pins (9)
5 mm (9)
10 mm (11)
15 mm (17)
Cable (33)
Hide
Cable length
2 m (33)
Products 1 to 20 of 52
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
2
3
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
XT518B1PAL2
Capacitive proximity sensors XT, cylindrical M18, brass, 3-wire, Sn 5 mm, cable 2 m, 1 NO
Is not part of a configuration
XT518B1PCL2
Capacitive proximity sensors XT, cylindrical M18, brass, 4-wire, Sn 5 mm, cable 2 m, 1 NC + 1 NO
Is not part of a configuration
XT518B1PCM12
Capacitive proximity sensors XT, cylindrical M18, brass, 4-wire, Sn 5 mm, 24 V DC, 1 NC + 1 NO
Is not part of a configuration
XT530B1FAL2
Capacitive proximity sensors XT, cylindrical M30, brass, 2-wire, Sn 10 mm, cable 2 m, 1 NO
Sold in configuration AND separately
XT530B1FBL2
Capacitive proximity sensors XT, cylindrical M30, brass, 2-wire, Sn 10 mm, cable 2 m, 1 NC
Sold in configuration AND separately
XT530B1PAL2
Capacitive proximity sensors XT, cylindrical M30, brass, 3-wire, Sn 10 mm, cable 2 m, 1 NO
Is not part of a configuration
XT530B1PCL2
Capacitive proximity sensors XT, cylindrical M30, brass, 4-wire, Sn 10 mm, cable 2 m, 1 NC + 1 NO
Is not part of a configuration
XT530B1PCM12
Capacitive proximity sensors XT, cylindrical M30, brass, 4-wire, Sn 10 mm, 24 V DC, 1 NC + 1 NO
Is not part of a configuration
XT512B1PAL2
Capacitive proximity sensors XT, cylindrical M12, brass, 3-wire, Sn 2mm, 24 V DC, cable 2m, 1 NO
Is not part of a configuration
XT512B1PAM12
Capacitive proximity sensors XT, cylindrical M12, brass, 3-wire, Sn 2mm, 24 V DC, connector M12, 1 NO
Is not part of a configuration
XT512B1PBL2
Capacitive proximity sensors XT, cylindrical M12, brass, 3-wire, Sn 2mm, 24 V DC, cable 2m, 1 NC
Is not part of a configuration
XT512B1PBM12
Capacitive proximity sensors XT, cylindrical M12, brass, 3-wire, Sn 2mm, 24 V DC, connector M12, 1 NC
Is not part of a configuration
XT132B1FAL2
Capacitive proximity sensors XT, cylindrical Ø 32 mm, brass, Sn 15 mm, cable 2 m
Is not part of a configuration
XT218A1FAL2
Capacitive proximity sensors XT, cylindrical M18, plastic, Sn 8 mm, cable 2 m
Is not part of a configuration
XT218A1NAL2
Capacitive proximity sensors XT, cylindrical M18, plastic, Sn 8 mm, cable 2 m
Is not part of a configuration
XT218A1PAL2
Capacitive proximity sensors XT, cylindrical M18, plastic, Sn 8 mm, cable 2 m
Is not part of a configuration
XT218A1PCM12
Capacitive proximity sensors XT, cylindrical M18, plastic, Sn 8 mm, 12...24 V DC
Is not part of a configuration
XT230A1FAL2
Capacitive proximity sensors XT, cylindrical M30, plastic, Sn 15 mm, cable 2 m
Is not part of a configuration
XT230A1FBL2
Capacitive proximity sensors XT, cylindrical M30, plastic, Sn 15 mm, cable 2 m
Is not part of a configuration
XT230A1NAL2
Capacitive proximity sensors XT, cylindrical M30, plastic, Sn 15 mm, cable 2 m
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all