XUSL2E30H046NWC
Safety light curtain type 2, Telemecanique Safety light curtains XUSL, XUSL IP69K Hand protection w/o Heating, Std range, Hp = 460 mm, R=30 mm
Is not part of a configuration
XUSL2E30H046NWH
Safety light curtain type 2, Telemecanique Safety light curtains XUSL, XUSL IP69K Hand protection with Heating, Std range, Hp = 460 mm, R=30 mm
Is not part of a configuration
XUSL2E30H061NWC
Safety light curtain type 2, Telemecanique Safety light curtains XUSL, XUSL IP69K Hand protection w/o Heating, Std range, Hp = 610 mm, R=30 mm
Is not part of a configuration
XUSL2E30H061NWH
Safety light curtain type 2, Telemecanique Safety light curtains XUSL, XUSL IP69K Hand protection with Heating, Std range, Hp = 610 mm, R=30 mm
Is not part of a configuration
XUSL2E30H076NWC
Safety light curtain type 2, Telemecanique Safety light curtains XUSL, XUSL IP69K Hand protection w/o Heating, Std range, Hp = 760 mm, R=30 mm
Is not part of a configuration
XUSL2E30H076NWH
Safety light curtain type 2, Telemecanique Safety light curtains XUSL, XUSL IP69K Hand protection with Heating, Std range, Hp = 760 mm, R=30 mm
Is not part of a configuration
XUSL2E30H091NWC
Safety light curtain type 2, Telemecanique Safety light curtains XUSL, XUSL IP69K Hand protection w/o Heating, Std range, Hp = 910 mm, R=30 mm
Is not part of a configuration
XUSL2E30H091NWH
Safety light curtain type 2, Telemecanique Safety light curtains XUSL, XUSL IP69K Hand protection with Heating, Std range, Hp = 910 mm, R=30 mm
Is not part of a configuration
XUSL2E30H106NWC
Safety light curtain type 2, Telemecanique Safety light curtains XUSL, XUSL IP69K Hand protection w/o Heating, Std range, Hp = 1060 mm, R=30 mm
Is not part of a configuration
XUSL2E30H106NWH
Safety light curtain type 2, Telemecanique Safety light curtains XUSL, XUSL IP69K Hand protection with Heating, Std range, Hp = 1060 mm, R=30 mm
Is not part of a configuration