Basket
Vision sensors
Additional Lighting
Fixing & mounting
Connection
For detection
For lighting
For mounting
Common Characteristics
Material: Metal
Narrow by
Product or component type
Tube (1)
Mounting plate (1)
Fixing clamp (2)
Material
Plastic (1)
Products 1 to 4 of 4
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
XUZASW006
accessory for sensor - XUW - Ø 12 mm tube
Is not part of a configuration
XUZASW008
accessory for sensor - XUW - fixing clamp for 1 Ø12mm tube
Is not part of a configuration
XUZASW005
accessory for sensor - XUW - fixing clamp for 2 Ø12mm tube
Is not part of a configuration
XUZASW007
accessory for sensors - XUW metallic mounting plate for demonstration
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all