Basket
Vision sensors
Additional Lighting
Fixing & mounting
Connection
For I/O power supply
For additional lighting
For computer or network
For data transmission
Common Characteristics
Electrical connection: 1 male connector, RJ45 straight connector with 4 pin(s)
Electrical connection
Electrical connection:
1 male connector
Connector type:
M12
Connector type:
RJ45
Narrow by
Electrical connection
1 male connector, M12 elbowed connector with 4 pin(s) - encoding type: D coding (2)
1 male connector, M12 straight connector with 4 pin(s) - encoding type: D coding (2)
Cable length
10 m (2)
3 m (2)
Products 1 to 4 of 4
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
XGSZ12E4503
Ethernet copper cable, Radio frequency identification XG, M12 D coded to RJ45, 3 m
Is not part of a configuration
XGSZ12E4510
Ethernet copper cable, Radio frequency identification XG, M12 D coded to RJ45, 10 m
Is not part of a configuration
XGSZ22E4503
Ethernet copper cable, Radio frequency identification XG, Jumper M12/RJ45 straight/elbowed shielded 3 m
Is not part of a configuration
XGSZ22E4510
Ethernet copper cable, Radio frequency identification XG, Jumper M12/RJ45 straight/elbowed shielded 10 m
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all