Basket
Snap limit switches
Snap basic limit switches
Operators
Your selection
Navigation
Remove all
9007 AO/CO Snap Limit Switches
Narrow by
Type of operator
Spring return palm operated plunger plastic (1)
Spring return plunger metal (1)
Spring return roller plunger steel (2)
Spring return cross roller plunger steel (2)
Spring return plunger (1)
Spring return palm operated plunger (1)
Spring return roller plunger (2)
Spring return cross roller plunger (2)
Material
Metal (1)
Plastic (1)
Steel (4)
Type of approach
1 direction vertical approach (2)
2 directions traverse approach (4)
Vertical approach (2)
Traverse approach (4)
Operator direction information
1 direction (2)
2 directions (4)
Products 1 to 6 of 6
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
9007AP201
Snap limit switch operator, 9007, 600 VAC 15amp ap +options
Is not part of a configuration
9007AP202
Snap limit switch operator, 9007, mushroom button only, panel mount
Is not part of a configuration
9007AP301
Snap limit switch operator, 9007, parallel roller plunger bushing mount
Is not part of a configuration
9007AP303
9007 snap switch - parallel roller plunger operator - bushing mount - oiltight
Is not part of a configuration
9007AP304
9007 snap switch - cross roller plunger operator - bushing mount
Is not part of a configuration
9007AP305
SNAP SWITCH 600VAC 15AMP AP +OPTIONS
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all