Basket
Complete products without lever
Complete products without lever neutral
Levers
Your selection
Navigation
Remove all
L100 / L300 Severe Duty Mill and Foundry with extended contact sequences
Narrow by
Product specific application
Foundry switch (47)
Mill switch (47)
Switch actuation
CW and CCW (13)
From left or right (13)
CCW (40)
From right (40)
From left (41)
CW (41)
Cable entry
1 entry for 3/4" - 14 NPT conforming to ANSI B1.20.1 (19)
1 entry for 1/2" - 14 NPT conforming to ANSI B1.20.1 (31)
1 entry for M20 - 20 mm conforming to ANSI B1.20.1 (44)
1 entry for 3/4" - 14 NPT (19)
1 entry for 1/2" - 14 NPT (31)
1 entry for M20 - 20 mm (44)
Switch function
DPST-NC-DB (17)
DPST-NO-DB (18)
DPDT-DB (24)
TPDT-DB (35)
Contact form
Form XYY (16)
Form YY (17)
Form XX (18)
Form XXY (19)
Form Zb (24)
Contacts usage
Maintained (13)
- (81)
Contact operation
Slow-break, make before break (1)
Snap action (93)
Ambient air temperature for operation
-18…177 °C (44)
-23…85 °C (50)
Products 21 to 40 of 121 (Total: 94)
5
10
15
20
25
30
35
40
45
50
All
Per page
|
1
2
3
...
7
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all
Hide pictures
Configuration option
HL300WTR2M10
L300 foundry limit switch - 3 contacts - spring return - CW - 3/4" NPT
Is not part of a configuration
HL300WTR2M11
L300 foundry limit switch - 3 contacts - spring return - CCW - 3/4" NPT
Is not part of a configuration
HML100WDL2M7
L100 mill limit switch - 2 contacts - spring return - CCW - M20
Is not part of a configuration
HML100WDL2M8
L100 mill limit switch - 2 contacts - spring return - CW - M20
Is not part of a configuration
HML100WDR2M4
L100 mill limit switch - 2 contacts - spring return - CW - M20
Is not part of a configuration
HML100WDR2M5
L100 mill limit switch - 2 contacts - spring return - CCW - M20
Is not part of a configuration
HML100WS2M1
L100 mill limit switch - 2 contacts - spring return - CW - M20
Is not part of a configuration
HML100WS2M2
L100 mill limit switch - 2 contacts - spring return - CCW - M20
Is not part of a configuration
HML100WS2M3
L100 mill limit switch - 2 contacts - maintained - CW+CCW - M20
Is not part of a configuration
HML100WTL2M13
L100 mill limit switch - 3 contacts - spring return - CCW - M20
Is not part of a configuration
HML100WTL2M14
L100 mill limit switch - 3 contacts - spring return - CW - M20
Is not part of a configuration
HML100WTR2M10
L100 mill limit switch - 3 contacts - spring return - CW - M20
Is not part of a configuration
HML100WTR2M11
L100 mill limit switch - 3 contacts - spring return - CCW - M20
Is not part of a configuration
HML300WDL2M7
L300 foundry limit switch - 2 contacts - spring return - CCW - M20
Is not part of a configuration
HML300WDL2M8
L300 foundry limit switch - 2 contacts - spring return - CW - M20
Is not part of a configuration
HML300WDR2M4
L300 foundry limit switch - 2 contacts - spring return - CW - M20
Is not part of a configuration
HML300WDR2M5
L300 foundry limit switch - 2 contacts - spring return - CCW - M20
Is not part of a configuration
HML300WS2M1
L300 foundry limit switch - 2 contacts - spring return - CW - M20
Is not part of a configuration
HML300WS2M2
L300 foundry limit switch - 2 contacts - spring return - CCW - M20
Is not part of a configuration
HML300WS2M3
L300 foundry limit switch - 2 contacts - maintained - CW+CCW - M20
Is not part of a configuration
Compare
Compare
|
Add to basket
Add to basket
|
Select all
Unselect all