|
|
 |
9007TSB1M12
Limit switch, 9007, 9007T mill standard, spring return, CW+CCW, PG 13.5
|
Is not part of a configuration
|
|
|
|
 |
9007TSB3
Limit switch, 9007, 9007T mill standard, spring return, CW+CCW, 1/2" NPT
|
Is not part of a configuration
|
|
|
|
 |
9007TSB3M11
Limit switch, 9007, 9007T mill standard, spring return, CW+CCW, M20
|
Is not part of a configuration
|
|
|
|
 |
9007TSB3M12
9007T mill limit switch - standard - spring return -CW+CCW - PG 13.5
|
Is not part of a configuration
|
|
|
|
 |
9007TUB1
Limit switch, 9007, 600 VAC 12amp t +options
|
Is not part of a configuration
|
|
|
|
 |
9007TUB1M11
Limit switch, 9007, 9007FT mill universal, spring return, CW only, M20
|
Is not part of a configuration
|
|
|
|
 |
9007TUB1M12
Limit switch, 9007, 9007FT mill universal, spring return, CW only, PG 13.5
|
Is not part of a configuration
|
|
|
|
 |
9007TUB3
Limit switch, 9007, 600 VAC 12amp t +options
|
Is not part of a configuration
|
|
|
|
 |
9007TUB3M11
Limit switch, 9007, 9007FT mill universal, maintained, CW+CCW, M20
|
Is not part of a configuration
|
|
|
|
 |
9007TUB3M12
Limit switch, 9007, 9007FT mill universal, maintained, CW+CCW, PG 13.5
|
Is not part of a configuration
|
|
|
|
 |
9007TUB5
Limit switch, 9007, 600 VAC 12amp t +options
|
Is not part of a configuration
|
|
|
|
 |
9007TUB5M11
Limit switch, 9007, 9007FT mill universal, spring return, CCW, M20
|
Is not part of a configuration
|
|
|
|
 |
9007TUB5M12
Limit switch, 9007, 9007FT mill universal, spring return, CCW, PG 13.5
|
Is not part of a configuration
|
|
|
|
 |
9007TUB7
Limit switch, 9007, 600 VAC 30amp t +options
|
Is not part of a configuration
|
|
|
|
 |
9007TUB7M11
Limit switch, 9007, 9007FT mill universal, maintained, CW+CCW, M20
|
Is not part of a configuration
|
|
|
|
 |
9007TUB7M12
Limit switch, 9007, 9007FT mill universal, maintained, CW+CCW, PG 13.5
|
Is not part of a configuration
|
|
|
|
 |
9007FTUB11
Limit switch, 9007, 9007FT foundry universal, spring return, CW only, 1/2" NPT
|
Is not part of a configuration
|
|
|
|
 |
9007FTUB11M12
Limit switch, 9007, 9007FT foundry universal, spring return, CW only, PG 13.5
|
Is not part of a configuration
|
|
|
|
 |
9007FTUB12M11
Limit switch, 9007, 600 VAC 12amp t+ft +options
|
Is not part of a configuration
|
|
|
|
 |
9007FTUB9
9007FT foundry limit switch - universal - maintained - CW+CCW - 1/2" NPT
|
Is not part of a configuration
|
|