Range of Product
|
9007
|
Series name
|
Heavy duty
|
Product or Component Type
|
Limit switch
|
Product Specific Application
|
Compact box
|
Device short name
|
9007C
|
Body type
|
Plug-in
|
Head type
|
Rotary head
|
Material
|
Metal
|
Fixing Mode
|
By the body
|
Movement of operating head
|
Rotary
|
Type of operator
|
Zinc spring return without operating lever low torque)9007C lever
|
Switch actuation
|
CW and CCW
From left and right
|
Type of approach
|
Lateral approach, 2 programmable directions
|
Electrical connection
|
Screw-clamp terminals AWG 22...AWG 12), 1…2
|
Cable entry
|
1 entry for M20 x 1.5 mm BS 4568
|
Number of poles
|
1
|
Contacts type and composition
|
NC-NO
|
Contact operation
|
Snap action
|
Positive opening
|
Without
|
Sale per indivisible quantity
|
1
|
Body material
|
Zinc
|
Head material
|
Zinc
|
Function Available
|
-
|
Switch Function
|
SPDT-DB
|
Contact form
|
Form Z
|
Contacts material
|
Silver contacts
|
Terminals description ISO n°1
|
(1-2)NC
(3-4)NO
|
Minimum torque for tripping
|
1.56 lbf.in (0.18 N.m)
|
Maximum actuation speed
|
90 ft/min with 45° cam angle, levers only
130 ft/min with 30° cam angle, levers only
|
Tripping angle
|
10 °
|
Maximum displacement angle
|
90 °
|
Repeat accuracy
|
+/- 0.002 in linear travel of cam
|
[Ie] rated operational current
|
1.2 A 600 V AC, A600 NEMA
1.5 A 480 V AC, A600 NEMA
3 A 240 V AC, A600 NEMA
6 A 120 V AC, A600 NEMA
0.1 A 600 V DC, Q600 NEMA
0.27 A 250 V AC, Q600 NEMA
0.55 A 125 V DC, Q600 NEMA
|
[Ithe] conventional enclosed thermal current
|
10 A
|
[Ui] rated insulation voltage
|
600 V 3)UL 508 contact block
600 V 3)CSA C22.2 No 14 contact block
|
[Uimp] rated impulse withstand voltage
|
2.5 kV AC 1 min CE
2.2 kV AC 1 min UL
2.64 kV AC 1 s CSA
|
Short-circuit protection
|
10 A CC non-time delay
|
Electrical durability
|
1000000 cycles
|
Local signalling
|
Without
|
Mechanical durability
|
10000000 cycles
|
Width
|
1.55 in (39.37 mm)
|
Height
|
3.14 in (79.76 mm)
|
Depth
|
2.5 in (63.50 mm)
|
Net Weight
|
1.06 lb(US) (0.48 kg)
|
Shock resistance
|
60 gn 9 ms IEC 60068-2-27
|
Vibration resistance
|
25 gn 10…150 Hz)IEC 60068-2-6
|
NEMA degree of protection
|
NEMA 1 Nema type 250
NEMA 2 Nema type 250
NEMA 4 Nema type 250
NEMA 6 Nema type 250
NEMA 6P Nema type 250
NEMA 12 Nema type 250
NEMA 13 Nema type 250
|
IP degree of protection
|
IP67 conforming to IEC 60529
|
Electrical shock protection class
|
Class 0 IEC 61140
|
Ambient air temperature for operation
|
-40…185 °F (-40…85 °C) low temperature
|
Ambient Air Temperature for Storage
|
-40…185 °F (-40…85 °C)
|
Environmental characteristic
|
Low temperature
|
Protective treatment
|
Epoxy powder coat
|