9007 C Heavy Duty Compact Limit Switches
Head type: Turret head rotary lever
Type of operator:
Type of operator: Spring return lever arm
Specificity of operator: First stage : 10° - second stage : 2.5°
Switch actuation: CW and CCW
Contacts type and composition: 2 NO/2 NC
Cable entry:
Cable entry: NPT conduit entry
Switch Function: SPDT-DB
Contact form: Form Z
Contact operation: Snap action
. Two stage
Ambient air temperature for operation:
Ambient air temperature for operation: -20…185 °F (-29…85 °C)
|
|
|
9007C66B2S20
NEMA limit switch, 9007C, heavy duty, standard, spring return lever, special
|
|
|
|
Product Life Status
END OF COMMERCIALIZATION
What does the end of commercialization mean?End of commercialization is the last date Schneider Electric will accept an order for this reference. However, Sales Services (repair, spare parts, etc.) will continue until its end of life.
Need more help?
Contact Customer Care Centre – available 24 hours a day.
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of Product
|
9007
|
Series name
|
Heavy duty
|
Device short name
|
C
|
Head type
|
Turret head rotary lever
|
Type of operator
|
Spring return lever arm first stage : 10° - second stage : 2.5°) to be ordered separately
Spring return lever arm standard pre-travel)
|
Switch actuation
|
CW and CCW
|
Cable entry
|
NPT conduit entry 0.5 in (12.70 mm)
|
Contacts type and composition
|
2 NO/2 NC
|
Contact operation
|
Snap action
Two stage
|
Complementary
Body material
|
Zinc alloy
|
Switch Function
|
SPDT-DB
|
Contact form
|
Form Z
|
Contacts material
|
Silver alloy (Ag/Ni)
|
Minimum torque for tripping
|
4 lbf.in (0.45 N.m)
|
Tripping angle
|
4 °
|
Maximum displacement angle
|
90 °
|
[Ie] rated operational current
|
10 A, A600
10 A, R300
|
[Ui] rated insulation voltage
|
600 V
|
Product Certifications
|
UL Listed
CE
CSA
|
Provided equipment
|
Receptacle
|
Environment
Ambient air temperature for operation
|
-20…185 °F (-29…85 °C)
|
Ordering and shipping details
Category
|
US10DS121499
|
Discount Schedule
|
0DS1
|
GTIN
|
785901046172
|
Returnability
|
Yes
|
Country of origin
|
US
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.69 in (4.3 cm)
|
Package 1 Width
|
2.72 in (6.9 cm)
|
Package 1 Length
|
4.21 in (10.7 cm)
|
Package 1 Weight
|
20.16 oz (571.5 g)
|
Offer Sustainability
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
Contractual warranty
|
|