Base plate style
|
Style 2
|
Body material
|
Cast aluminium
|
Fixing mode
|
By the body
|
Type of operator
|
Spring return without operating lever
|
Contact sequence number
|
24
|
Function available
|
Neutral position
|
Switch actuation
|
From left
CW and CCW
|
Type of approach
|
Lateral approach
|
Electrical connection
|
Screw-clamp terminals AWG 22...AWG 12
|
Cable entry
|
1 entry for 1/2" - 14 NPT conforming to ANSI B1.20.1
|
Number of poles
|
2
|
Contacts style
|
D
|
Switch function
|
DPST-NO-DB
|
Contact form
|
Form XX
|
Contacts material
|
90/10 AgCdO on copper backing stationary contact
Silver on steel backing moveable contact
|
Contact operation
|
Snap action
|
Positive opening
|
Without
|
Minimum torque for tripping
|
170 ozf.in
|
Maximum actuation speed
|
90 ft/min with 45° cam angle, levers only
130 ft/min with 30° cam angle, levers only
|
Tripping angle
|
9 °
|
Maximum displacement angle
|
70 °
|
Repeat accuracy
|
+/- 0.03 %
|
Contact code designation
|
A600, AC (Ue = 600 V) Ie = 5 A conforming to NEMA rating designation
A600, AC (Ue = 480 V) Ie = 6.25 A conforming to NEMA rating designation
A600, AC (Ue = 240 V) Ie = 12.5 A conforming to NEMA rating designation
A600, AC (Ue = 120 V) Ie = 20 A conforming to NEMA rating designation
|
[Ithe] conventional enclosed thermal current
|
20 A
|
[Ui] rated insulation voltage
|
600 V (pollution degree 3) conforming to IEC 60947-1
600 V (pollution degree 3) conforming to UL 508
600 V (pollution degree 3) conforming to CSA C22.2 No 14
|
[Uimp] rated impulse withstand voltage
|
2.5 kV AC for 1 minute conforming to CE
2.2 kV AC for 1 minute conforming to UL
2.64 kV AC for 1 minute conforming to CSA
|
Short-circuit protection
|
20 A Bussmann class CC KTK-R-20 non-time delay
|
Width
|
57.15 mm
|
Height
|
125.73 mm
|
Depth
|
86.61 mm
|
Net weight
|
0.68 kg
|
Terminals description ISO n°1
|
(1-2) left side contact
(3-4) right side contact
|
Shock resistance
|
30 gn for 9 ms conforming to IEC 60068-2-27
|
Vibration resistance
|
10 gn (f= 10…55 Hz) conforming to IEC 60068-2-6
|
NEMA degree of protection
|
NEMA 1 conforming to Nema type 250
NEMA 2 conforming to Nema type 250
NEMA 4 conforming to Nema type 250
NEMA 12 conforming to Nema type 250
NEMA 13 conforming to Nema type 250
|
IP degree of protection
|
IP67 conforming to IEC 60529
|
Electrical shock protection class
|
Class 0 conforming to IEC 61140
|
Ambient air temperature for operation
|
-23…85 °C
|
Ambient air temperature for storage
|
-23…85 °C
|
Protective treatment
|
Corrosion resistant gray paint
|