Movement of operating head: Linear
Type of operator:
Type of operator: Spring return plunger
Switch actuation: On end
Type of approach:
Type of approach: Vertical approach
Operator direction information: 1 direction
Electrical connection:
Electrical Connection: Screw-clamp terminals
Cable entry:
Cable entry: 1 entry tapped for 1/2" NPT cable gland
Contacts type and composition: 1 NC + 1 NO
Contact operation: Slow-break, break before make
|
|
|
XCKJ561H7
limit switch XCKJ - metal end plunger - 1NC+1NO - slow-break - 1/2NPT
|
|
|
|
Product Life Status
END OF COMMERCIALIZATION
What does the end of commercialization mean?End of commercialization is the last date Schneider Electric will accept an order for this reference. However, Sales Services (repair, spare parts, etc.) will continue until its end of life.
Need more help?
Contact Customer Care Centre – available 24 hours a day.
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of Product
|
Telemecanique Limit switches XC Standard
|
Series name
|
Standard format
|
Product or Component Type
|
Limit switch
|
Device short name
|
XCKJ
|
Sensor design
|
Form B CENELEC EN 50041
|
Body type
|
Fixed
|
Head type
|
Plunger head
|
Material
|
Metal
|
Body material
|
Zamak
|
Head material
|
Zamak
|
Fixing Mode
|
By the body
|
Movement of operating head
|
Linear
|
Type of operator
|
Spring return plunger metal
|
Type of approach
|
Vertical approach, 1 direction
|
Cable entry
|
1 entry tapped for 1/2" NPT cable gland
|
Number of poles
|
2
|
Contacts type and composition
|
1 NC + 1 NO
|
Contact operation
|
Slow-break, break before make
|
Complementary
Switch actuation
|
On end
|
Electrical connection
|
Screw-clamp terminals 1 x 0.5...2 x 2.5 mm²
|
Contacts insulation form
|
Zb
|
Number of steps
|
1
|
Positive opening
|
With
|
Positive opening minimum force
|
50 N
|
Minimum force for tripping
|
20 N
|
Minimum actuation speed
|
6 m/min
|
Maximum actuation speed
|
1.64 ft/s (0.5 m/s)
|
Repeat accuracy
|
0.1 mm on the tripping points with 1 million operating cycles
|
[Ie] rated operational current
|
3 A 240 V, AC-15, A300 EN/IEC 60947-5-1 appendix A
0.27 A 250 V, DC-13, Q300 EN/IEC 60947-5-1 appendix A
|
[Ithe] conventional enclosed thermal current
|
10 A
|
[Ui] rated insulation voltage
|
300 VUL 508
500 V 3)IEC 60947-1
300 VCSA C22.2 No 14
|
Maximum resistance across terminals
|
25 MOhm IEC 60255-7 category 3
|
[Uimp] rated impulse withstand voltage
|
6 kV IEC 60664
6 kV IEC 60947-1
|
Short-circuit protection
|
10 A cartridge fuse gG
|
Electrical durability
|
5000000 cycles, DC-13, inductive, 120 V, 4 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
5000000 cycles, DC-13, inductive, 24 V, 10 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
5000000 cycles, DC-13, inductive, 48 V, 7 W 60 cyc/mn 0.5 IEC 60947-5-1 appendix C
|
Mechanical durability
|
30000000 cycles
|
Width
|
1.57 in (40 mm)
|
Height
|
3.03 in (77 mm)
|
Depth
|
1.73 in (44 mm)
|
Net Weight
|
0.95 lb(US) (0.43 kg)
|
Terminals description ISO n°1
|
(21-22)NC
(13-14)NO
|
Environment
Shock resistance
|
50 gn 11 ms IEC 60068-2-27
|
Vibration resistance
|
25 gn 10…500 Hz)IEC 60068-2-6
|
IP degree of protection
|
IP66 conforming to IEC 60529
|
IK degree of protection
|
IK07 conforming to EN 50102
|
Overvoltage category
|
Class I IEC 61140
Class I NF C 20-030
|
Ambient air temperature for operation
|
-13…158 °F (-25…70 °C)
|
Ambient Air Temperature for Storage
|
-40…158 °F (-40…70 °C)
|
Protective treatment
|
TH
|
Product Certifications
|
CSA
CCC
UL
|
Standards
|
IEC 60204-1
IEC 60947-5-1
CENELEC EN 50041
EN 60204-1
EN 60947-5-1
UL 508
CSA C22.2 No 14
|
Ordering and shipping details
Category
|
22411-LIMIT SWITCHES,IEC,XCKJ
|
Discount Schedule
|
T
|
GTIN
|
3389118120648
|
Returnability
|
No
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Contractual warranty
|
|