Design: Industrial
Material: Metal
Head type: Key operated turret head
Contacts type and composition: 1 NC + 2 NO
Contact operation: Slow-break, break before make
Electrical connection:
Electrical Connection: Terminal
Cable entry:
Cable entry: 1 entry tapped
Locking options description: With locking of actuator, unlocking by key operated lock
|
|
|
XCSC523
Safety switch, Telemecanique Safety switches XCS, metal XCSC, 1 NC + 2 NO, slow break, 1 entry tapped 1/2" NPT
|
|
|
|
Product Life Status
END OF COMMERCIALIZATION
What does the end of commercialization mean?End of commercialization is the last date Schneider Electric will accept an order for this reference. However, Sales Services (repair, spare parts, etc.) will continue until its end of life.
Need more help?
Contact Customer Care Centre – available 24 hours a day.
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of Product
|
Telemecanique Safety switches XCS
|
Product or Component Type
|
Safety switch
|
Component name
|
XCSC
|
Design
|
Industrial
|
Material
|
Metal
|
Head type
|
Key operated turret head
|
Contacts type and composition
|
1 NC + 2 NO
|
Contact operation
|
Slow-break, break before make
|
Cable entry
|
1 entry tapped 1/2" NPT
|
Electrical connection
|
Terminal 1 x 0.5...2 x 1.5 mm² with or without cable end
|
Number of poles
|
3
|
Locking options description
|
With locking of actuator, unlocking by key operated lock
|
Local signalling
|
For on opening of NC contacts 1 LED (orange)
|
Signalling circuit voltage
|
110/240 V
|
Complementary
Positive opening
|
With NC contact
|
Signalling circuit type
|
AC
|
Mechanical durability
|
600000 cycles
|
Minimum actuation speed
|
0.03 ft/s (0.01 m/s)
|
Maximum actuation speed
|
1.64 ft/s (0.5 m/s)
|
[Ie] rated operational current
|
6 A 120 V, AC-15, A300 EN/IEC 60947-5-1
3 A 240 V, AC-15, A300 EN/IEC 60947-5-1
0.55 A 125 V, DC-13, Q300 EN/IEC 60947-5-1
0.27 A 250 V, DC-13, Q300 EN/IEC 60947-5-1
|
[Ithe] conventional enclosed thermal current
|
10 A
|
[Ui] rated insulation voltage
|
300 VUL 508
500 VEN/IEC 60947-1
300 VCSA C22.2 No 14
|
[Uimp] rated impulse withstand voltage
|
6 kV EN/IEC 60947-5-1
|
Short-circuit protection
|
10 A cartridge fuse gG (gl)
|
Actuator forcible withdrawal rtc
|
1500 N
|
Minimum actuator force for extraction
|
20 N
|
Maximum operating rate
|
10 cyc/mn for maximum durability
|
Safety level
|
Can reach category 4 with the appropriate monitoring system and correctly wired EN/ISO 13849-1
Can reach PL = e with the appropriate monitoring system and correctly wired EN/ISO 13849-1
Can reach SIL 3 with the appropriate monitoring system and correctly wired EN/IEC 61508
|
Safety reliability data
|
B10d = 5000000 value given for a life time of 20 years limited by mechanical or contact wear
|
Body material
|
Zamak
|
Head material
|
Zamak
|
Depth
|
1.73 in (44 mm)
|
Height
|
4.49 in (114 mm)
|
Width
|
2.05 in (52 mm)
|
Net Weight
|
1.06 lb(US) (0.48 kg)
|
Environment
Standards
|
EN/IEC 60947-5-1
CSA C22.2 No 14
EN/IEC 60204-1
EN/ISO 12100
EN 1088/ISO 14119
UL 508
|
Product Certifications
|
UL
CSA
|
Protective treatment
|
TC
|
Ambient air temperature for operation
|
-13…158 °F (-25…70 °C)
|
Ambient Air Temperature for Storage
|
-40…158 °F (-40…70 °C)
|
Vibration resistance
|
5 gn 10…500 Hz)IEC 60068-2-6
|
Shock resistance
|
10 gn 11 ms IEC 60068-2-27
|
Electrical shock protection class
|
Class I EN/IEC 61140
|
IP degree of protection
|
IP67 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
|
Ordering and shipping details
Category
|
22411-LIMIT SWITCHES,IEC,XCKJ
|
Discount Schedule
|
T
|
GTIN
|
03389110719253
|
Returnability
|
No
|
Country of origin
|
FR
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Contractual warranty
|
|