Design: Compact
Material: Plastic
Head type: Key operated turret head
Contacts type and composition: 2 NC + 1 NO
Contact operation: Slow-break, break before make
Electrical connection:
Electrical Connection: Terminal
Cable entry:
Cable entry: 1 entry tapped
Locking options description: Without locking of actuator
|
|
|
XCSPA993
Safety switch, Telemecanique Safety switches XCS, plastic XCSPA, 2 NC + 1 NO, slow break, 1 entry tapped 1/2" NPT
|
|
|
|
Product Life Status
END OF COMMERCIALIZATION
What does the end of commercialization mean?End of commercialization is the last date Schneider Electric will accept an order for this reference. However, Sales Services (repair, spare parts, etc.) will continue until its end of life.
Need more help?
Contact Customer Care Centre – available 24 hours a day.
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of Product
|
Telemecanique Safety switches XCS
|
Product or Component Type
|
Safety switch
|
Component name
|
XCSPA
|
Design
|
Compact
|
Material
|
Plastic
|
Head type
|
Key operated turret head
|
Contacts type and composition
|
2 NC + 1 NO
|
Contact operation
|
Slow-break, break before make
|
Cable entry
|
1 entry tapped 1/2" NPT
|
Electrical connection
|
Terminal 1 x 0.34...2 x 0.75 mm²
|
Number of poles
|
3
|
Locking options description
|
Without locking of actuator
|
Complementary
Insulation
|
Double insulated
|
Positive opening
|
With NC contact
|
Mechanical durability
|
1000000 cycles
|
Positive opening minimum force
|
15 N
|
Minimum actuation speed
|
0.03 ft/s (0.01 m/s)
|
Maximum actuation speed
|
1.64 ft/s (0.5 m/s)
|
[Ie] rated operational current
|
6 A 120 V, AC-15, A300 IEC 60947-5-1
3 A 240 V, AC-15, A300 IEC 60947-5-1
0.55 A 125 V, DC-13, Q300 IEC 60947-5-1
0.27 A 250 V, DC-13, Q300 IEC 60947-5-1
|
[Ithe] conventional enclosed thermal current
|
10 A
|
[Ui] rated insulation voltage
|
300 VUL 508
300 VCSA C22.2 No 14
400 V 3)IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
4 kV IEC 60947-5-4
|
Short-circuit protection
|
6 A cartridge fuse gG (gl)
|
Actuator forcible withdrawal rtc
|
10 N
|
Maximum operating rate
|
10 cyc/mn for maximum durability
|
Safety level
|
Can reach category 4 with the appropriate monitoring system and correctly wired ISO 13849-1
Can reach PL = e with the appropriate monitoring system and correctly wired ISO 13849-1
Can reach SIL 3 with the appropriate monitoring system and correctly wired IEC 61508
|
Safety reliability data
|
B10d = 5000000 value given for a life time of 20 years limited by mechanical or contact wear
|
Body material
|
PA (polyamide)
|
Head material
|
PA (polyamide)
|
Depth
|
1.18 in (30 mm)
|
Height
|
4.21 in (107 mm)
|
Width
|
1.18 in (30 mm)
|
Net Weight
|
0.24 lb(US) (0.11 kg)
|
Environment
Standards
|
IEC 60947-5-1
IEC 60204-1
CSA C22.2 No 14
EN 1088/ISO 14119
ISO 12100
UL 508
|
Product Certifications
|
UL
CSA
|
Protective treatment
|
TC
|
Ambient air temperature for operation
|
-13…158 °F (-25…70 °C)
|
Ambient Air Temperature for Storage
|
-40…158 °F (-40…70 °C)
|
Vibration resistance
|
5 gn 10…500 Hz)IEC 60068-2-6
|
Shock resistance
|
10 gn 11 ms IEC 60068-2-27
|
Electrical shock protection class
|
Class II IEC 61140
|
IP degree of protection
|
IP67 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
|
Ordering and shipping details
Category
|
US1000T22411
|
Discount Schedule
|
000T
|
GTIN
|
3389119028592
|
Returnability
|
No
|
Country of origin
|
FR
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.38 in (3.5 cm)
|
Package 1 Width
|
1.97 in (5.0 cm)
|
Package 1 Length
|
5.12 in (13.0 cm)
|
Package 1 Weight
|
4.30 oz (122.0 g)
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
Contractual warranty
|
|