Design: Compact
Material: Plastic
Head type: Key operated turret head
Contacts type and composition: 1 NC + 2 NO
Contact operation: Slow-break, break before make
Electrical connection:
Electrical Connection: Terminal
Cable entry:
Cable entry: 2 entries tapped
Locking options description: Without locking of actuator
|
|
|
XCSTA591
Safety switch, Telemecanique Safety switches XCS, plastic XCSTA, 1 NC + 2 NO, slow break, 1 entry tapped Pg 11
|
|
|
|
Product Life Status
END OF COMMERCIALIZATION
What does the end of commercialization mean?End of commercialization is the last date Schneider Electric will accept an order for this reference. However, Sales Services (repair, spare parts, etc.) will continue until its end of life.
Need more help?
Contact Customer Care Centre – available 24 hours a day.
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of Product
|
Telemecanique Safety switches XCS
|
Product or Component Type
|
Safety switch
|
Component name
|
XCSTA
|
Design
|
Compact
|
Material
|
Plastic
|
Head type
|
Key operated turret head
|
Contacts type and composition
|
1 NC + 2 NO
|
Contact operation
|
Slow-break, break before make
|
Cable entry
|
2 entries tapped Pg 11
|
Cable outer diameter
|
0.28…0.39 in (7…10 mm)
|
Electrical connection
|
Terminal 1 x 0.5...2 x 1.5 mm² with or without cable end
|
Number of poles
|
3
|
Locking options description
|
Without locking of actuator
|
Complementary
Insulation
|
Double insulated
|
Positive opening
|
With NC contact
|
Mechanical durability
|
1000000 cycles
|
Positive opening minimum force
|
15 N
|
Minimum actuation speed
|
0.03 ft/s (0.01 m/s)
|
Maximum actuation speed
|
1.64 ft/s (0.5 m/s)
|
[Ie] rated operational current
|
6 A 120 V, AC-15, A300 IEC 60947-5-1
3 A 240 V, AC-15, A300 IEC 60947-5-1
0.55 A 125 V, DC-13, Q300 IEC 60947-5-1
0.27 A 250 V, DC-13, Q300 IEC 60947-5-1
|
[Ui] rated insulation voltage
|
300 VUL 508
500 VIEC 60947-1
300 VCSA C22.2 No 14
|
[Uimp] rated impulse withstand voltage
|
6 kV IEC 60947-5-1
|
Short-circuit protection
|
10 A cartridge fuse gG (gl)
|
Actuator forcible withdrawal rtc
|
10 N
|
Maximum operating rate
|
10 cyc/mn for maximum durability
|
Safety level
|
Can reach category 4 with the appropriate monitoring system and correctly wired ISO 13849-1
Can reach PL = e with the appropriate monitoring system and correctly wired ISO 13849-1
Can reach SIL 3 with the appropriate monitoring system and correctly wired IEC 61508
|
Safety reliability data
|
B10d = 5000000 value given for a life time of 20 years limited by mechanical or contact wear
|
Body material
|
PA (polyamide)
|
Head material
|
PA (polyamide)
|
Depth
|
1.18 in (30 mm)
|
Height
|
4.53 in (115 mm)
|
Width
|
2.05 in (52 mm)
|
Net Weight
|
0.35 lb(US) (0.16 kg)
|
Environment
Standards
|
ISO 12100
IEC 60204-1
IEC 60947-5-1
EN 1088/ISO 14119
UL 508
CSA C22.2 No 14
|
Product Certifications
|
UL
CSA
|
Protective treatment
|
TC
|
Ambient air temperature for operation
|
-13…158 °F (-25…70 °C)
|
Ambient Air Temperature for Storage
|
-40…158 °F (-40…70 °C)
|
Vibration resistance
|
5 gn 10…500 Hz)IEC 60068-2-6
|
Shock resistance
|
10 gn 11 ms IEC 60068-2-27
|
Electrical shock protection class
|
Class II IEC 61140
|
IP degree of protection
|
IP67 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
|
Ordering and shipping details
Category
|
US1000T22411
|
Discount Schedule
|
000T
|
GTIN
|
3389110786033
|
Returnability
|
No
|
Country of origin
|
FR
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.57 in (4.000 cm)
|
Package 1 Width
|
4.84 in (12.300 cm)
|
Package 1 Length
|
3.35 in (8.500 cm)
|
Package 1 Weight
|
5.86 oz (166.000 g)
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
12
|
Package 2 Height
|
5.91 in (15.000 cm)
|
Package 2 Width
|
5.91 in (15.000 cm)
|
Package 2 Length
|
15.75 in (40.000 cm)
|
Package 2 Weight
|
4.77 lb(US) (2.164 kg)
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
Contractual warranty
|
|