XCR / XCK*R Cross Limit Switches for Hoisting Applications
|
|
|
XL1AB12
Ballast float switch, screw limit switch, control accessory
|
|
|
|
Product Life Status
END OF COMMERCIALIZATION
What does the end of commercialization mean?End of commercialization is the last date Schneider Electric will accept an order for this reference. However, Sales Services (repair, spare parts, etc.) will continue until its end of life.
Need more help?
Contact Customer Care Centre – available 24 hours a day.
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Accessory / separate part type
|
Ballast float
|
Accessory / separate part categor
|
Control accessory
|
Accessory / separate part destination
|
Screw limit switch
|
Ordering and shipping details
Category
|
US10DS222661
|
Discount Schedule
|
0DS2
|
GTIN
|
3389110317787
|
Returnability
|
No
|
Country of origin
|
FR
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.87 in (20 cm)
|
Package 1 Width
|
11.30 in (28.7 cm)
|
Package 1 Length
|
14.76 in (37.5 cm)
|
Package 1 Weight
|
12.54 lb(US) (5.69 kg)
|
Offer Sustainability
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
Contractual warranty
|
|