Electromechanical pressure switches for power circuits products offer consists of For controlling air circuit and water pumps ●XMP up to 25 bars, with 2 NC or 3 NC pole, adjustable differential, 3kW/400V For controlling water circuit ●FSG, FYG up to 10 bars with 2 NC pole, adjustable differential, 2.2kW/400V ●FTG up to 4.6 bars with 2 NC pole, fixed differential, 2.2kW/400V Fixed differential: for detection of a single threshold Adjustable differential: for regulation between two thresholds
|
Electromechanical pressure sensors for power circuit
Pressure rating: 12 bar
Fluid connection type:
Fluid connection type: 4 x G 1/4 (female)
Controlled fluid:
Controlled fluid: Fresh water
Temperature of controlled fluid: 0…70 °C
Cable entry:
Cable entry: 2 entries incorporating Pg 13.5 plastic cable gland
Cable outer diameter: 9…13 mm
Contacts type and composition:
Contacts type and composition: 3 NC
Auxiliary contacts operation: Snap action
Product specific application: -
Type of decompression valve: Straight valve olive connection
IP degree of protection:
IP degree of protection: IP54
|
|
|
XMPR12C2441
Pressure sensors XM, pressure sensor XMP, 12 bar, 4xG 1/4 female, 3 NC, ON/OFF knob control
|
|
|
|
Product Life Status
END OF COMMERCIALIZATION
What does the end of commercialization mean?End of commercialization is the last date Schneider Electric will accept an order for this reference. However, Sales Services (repair, spare parts, etc.) will continue until its end of life.
Need more help?
Contact Customer Care Centre – available 24 hours a day.
|
|
|
|
End of Commercialization APR 20, 2022
|
|
|
|
|
Main
Range of product
|
Telemecanique Pressure sensors XM
|
Pressure sensor type
|
Electromechanical pressure sensor
|
Pressure sensor name
|
XMP
|
Pressure rating
|
12 bar
|
Fluid connection type
|
4 x G 1/4 (female) conforming to ISO 228
|
Controlled fluid
|
Air (0…70 °C)
Fresh water (0…70 °C)
Sea water (0…70 °C)
|
Cable entry
|
2 entries incorporating Pg 13.5 plastic cable gland, cable outer diameter: 9…13 mm conforming to NF C 68-300
|
Contacts type and composition
|
3 NC snap action
|
Product specific application
|
-
|
Pressure switch type of operation
|
Regulation between 2 thresholds
|
Electrical connection
|
Screw-clamp terminals, clamping capacity: minimum : 2 x 4 mm²
|
Electrical circuit type
|
Power circuit
|
Scale type
|
Adjustable differential
|
Local display
|
Without
|
Sale per indivisible quantity
|
1
|
Complementary
Adjustable range of switching point on falling pressure
|
0.3…10.3 bar
|
Adjustment range high setting
|
1.3…12 bar
|
Possible differential minimum at low setting
|
1 bar
|
Possible differential minimum at high setting
|
1.7 bar
|
Possible differential maximum at high setting
|
8.4 bar
|
Destruction pressure
|
30 bar
|
Type of decompression valve
|
Straight valve olive connection
|
Control type
|
ON/OFF knob
|
Terminal block type
|
6 terminals
|
Pressure actuator
|
Diaphragm
|
Materials in contact with fluid
|
Canvas covered nitrile
Chromated zinc alloy
|
Enclosure material
|
PA impregnated with fibreglass
|
Operating position
|
Any position
|
Maximum operating rate
|
10 cyc/mn
|
Repeat accuracy
|
3.5 %
|
[Ui] rated insulation voltage
|
500 V conforming to IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947-1
|
Maximum resistance across terminals
|
25 MOhm conforming to IEC 60255-7 category 3
25 MOhm conforming to NF C 93-050 method A
|
Electrical durability
|
1000000 cycles 1.5 kW, operating rate <10 cyc/mn, load factor: 0.4, 400 V AC 3 phases
500000 cycles 3 kW, operating rate <10 cyc/mn, load factor: 0.4, 400 V AC 3 phases
600000 cycles 1.5 kW, operating rate <10 cyc/mn, load factor: 0.4, 230 V AC 3 phases
700000 cycles 2.2 kW, operating rate <10 cyc/mn, load factor: 0.4, 400 V AC 3 phases
|
Mechanical durability
|
1000000 cycles
|
Setting
|
Nut
|
Terminals description ISO n°1
|
(3-4)NC
(1-2)NC
(5-6)NC
|
Depth
|
98 mm
|
Height
|
138 mm
|
Width
|
57 mm
|
Environment
Product certifications
|
EAC
|
Standards
|
IEC 60947-4-1
CE
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Vibration resistance
|
3 gn conforming to IEC 60068-2-6 (f = 10…500 Hz)
|
Shock resistance
|
50 gn conforming to IEC 60068-2-27
|
Electrical shock protection class
|
Class I conforming to IEC 60536
|
IP degree of protection
|
IP54 conforming to IEC 60529
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.5 cm
|
Package 1 Width
|
11.5 cm
|
Package 1 Length
|
17 cm
|
Package 1 Weight
|
510 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
Contractual warranty
|
|
|