XCR / XCK*R Cross Limit Switches for Hoisting Applications
Material:
Maximum revolution speed:
Maximum revolution speed: 12 rpm
Theoretical number of turns:
Theoretical number of turns: 0.4
Cable entry:
Cable entry: 2 entries tapped for Pg 13 cable gland
|
|
|
XR2AA02K04
Single stage heavy duty screw limit switch, XR and XF, XR2, Ithe = 10 A, 2 C/O, 12 rpm
|
|
|
|
Product Life Status
END OF COMMERCIALIZATION
What does the end of commercialization mean?End of commercialization is the last date Schneider Electric will accept an order for this reference. However, Sales Services (repair, spare parts, etc.) will continue until its end of life.
Need more help?
Contact Customer Care Centre – available 24 hours a day.
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of Product
|
XR and XF
|
Product or Component Type
|
Single-stage heavy duty screw limit switch
|
Device short name
|
XR2
|
Product Specific Application
|
Liquid level control in pumping systems
Position control of moving parts of hoisting or materials handling equipment
|
Material
|
Aluminium alloy: body housing
Plastic: Cover
|
Type of operator
|
Drive shaft, end fittings with sprocket key and washer
|
Maximum revolution speed
|
12 rpm input drive shaft
|
Theoretical number of turns
|
0.4 input drive shaft
|
Number of poles
|
1
|
Complementary
Mechanical durability
|
10000000 cycles
|
Maximum number of turns
|
6 threaded shaft
|
Threaded shaft screw pitch
|
0.16 in (4 mm)
|
Operating finger radius
|
1.57 in (40 mm)
|
Length of developed helical travel
|
0.16 in (4 mm)
|
Differential snap over angle
|
30 ° contact actuators measured at finger
|
Repeat accuracy
|
0.02 % on the tripping point
|
Number of teeth
|
16 pinion B)
16 pinion D)
59 pinion A)
59 pinion C)
|
Actual number of turns
|
0.441 input drive shaft)
|
Contact operation
|
Snap action
|
[Ie] rated operational current
|
A300, AC-15, Ue = 240 V, Ie = 3 A EN/IEC 60947-5-1
Q300, DC-13, Ue = 250 V, Ie = 0.27 A EN/IEC 60947-5-1
|
[Ithe] conventional enclosed thermal current
|
10 A
|
[Ui] rated insulation voltage
|
500 V EN/IEC 60947-1
600 V CSA C22.2 No 14
|
[Uimp] rated impulse withstand voltage
|
6 kV EN/IEC 60947-1
|
Maximum resistance across terminals
|
25 MOhm
|
Short-circuit protection
|
10 A cartridge fuse gG
|
Connections - terminals
|
Screw clamp terminals, 2 x 1.5 mm² with or without cable end
Screw clamp terminals, 2 x 2.5 mm² without cable end
|
Electrical durability
|
10000000 cycles AC-15 50/60 Hz inductive 12 V, 70 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
10000000 cycles AC-15 50/60 Hz inductive 127 V, 270 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
10000000 cycles AC-15 50/60 Hz inductive 220 V, 290 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
10000000 cycles AC-15 50/60 Hz inductive 24 V, 120 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
10000000 cycles AC-15 50/60 Hz inductive 380 V, 300 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
10000000 cycles AC-15 50/60 Hz inductive 48 V, 180 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
10000000 cycles AC-15 50/60 Hz inductive 500 V, 300 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
10000000 cycles AC-15 50/60 Hz resistive 12 V, 45 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
10000000 cycles AC-15 50/60 Hz resistive 127 V, 180 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
10000000 cycles AC-15 50/60 Hz resistive 220 V, 200 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
10000000 cycles AC-15 50/60 Hz resistive 24 V, 75 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
10000000 cycles AC-15 50/60 Hz resistive 380 V, 200 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
10000000 cycles AC-15 50/60 Hz resistive 48 V, 120 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
10000000 cycles AC-15 50/60 Hz resistive 500 V, 200 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
3000000 cycles AC-15 50/60 Hz inductive 12 V, 100 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
3000000 cycles AC-15 50/60 Hz inductive 127 V, 1050 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
3000000 cycles AC-15 50/60 Hz inductive 220 V, 1150 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
3000000 cycles AC-15 50/60 Hz inductive 24 V, 220 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
3000000 cycles AC-15 50/60 Hz inductive 380 V, 1150 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
3000000 cycles AC-15 50/60 Hz inductive 48 V, 480 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
3000000 cycles AC-15 50/60 Hz inductive 500 V, 1200 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
3000000 cycles AC-15 50/60 Hz resistive 12 V, 100 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
3000000 cycles AC-15 50/60 Hz resistive 127 V, 700 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
3000000 cycles AC-15 50/60 Hz resistive 220 V, 750 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
3000000 cycles AC-15 50/60 Hz resistive 24 V, 200 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
3000000 cycles AC-15 50/60 Hz resistive 380 V, 800 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
3000000 cycles AC-15 50/60 Hz resistive 48 V, 400 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
3000000 cycles AC-15 50/60 Hz resistive 500 V, 800 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
10000000 cycles DC-13 inductive 110 V, 80 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
10000000 cycles DC-13 inductive 12 V, 100 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
10000000 cycles DC-13 inductive 220 V, 60 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
10000000 cycles DC-13 inductive 24 V, 90 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
10000000 cycles DC-13 inductive 440 V, 33 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
10000000 cycles DC-13 inductive 48 V, 85 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
10000000 cycles DC-13 resistive 110 V, 30 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
10000000 cycles DC-13 resistive 12 V, 45 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
10000000 cycles DC-13 resistive 220 V, 20 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
10000000 cycles DC-13 resistive 24 V, 40 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
10000000 cycles DC-13 resistive 440 V, 7.5 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
10000000 cycles DC-13 resistive 48 V, 35 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
3000000 cycles DC-13 inductive 110 V, 110 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
3000000 cycles DC-13 inductive 12 V, 100 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
3000000 cycles DC-13 inductive 220 V, 95 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
3000000 cycles DC-13 inductive 24 V, 140 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
3000000 cycles DC-13 inductive 440 V, 65 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
3000000 cycles DC-13 inductive 48 V, 130 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
3000000 cycles DC-13 resistive 110 V, 95 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
3000000 cycles DC-13 resistive 12 V, 100 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
3000000 cycles DC-13 resistive 220 V, 80 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
3000000 cycles DC-13 resistive 24 V, 120 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
3000000 cycles DC-13 resistive 440 V, 45 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
3000000 cycles DC-13 resistive 48 V, 110 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
|
Cable entry
|
2 entries tapped for Pg 13 cable gland 0.35…0.47 in (9…12 mm)
|
Environment
Standards
|
EN/IEC 60947-5-1
|
Protective treatment
|
TC
|
Ambient air temperature for operation
|
-13…158 °F (-25…70 °C)
|
Ambient Air Temperature for Storage
|
-40…158 °F (-40…70 °C)
|
Shock resistance
|
50 gn 11 ms
|
Vibration resistance
|
> 5 gn 10…55 Hz)
|
IP degree of protection
|
IP54 EN/IEC 60529
|
Ordering and shipping details
Category
|
18407-WORLD SERVICE PARTS(SENSORS)
|
Discount Schedule
|
T
|
GTIN
|
3389110600445
|
Returnability
|
No
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.91 in (15.0 cm)
|
Package 1 Width
|
11.81 in (30.0 cm)
|
Package 1 Length
|
15.75 in (40.0 cm)
|
Package 1 Weight
|
13.23 lb(US) (6.0 kg)
|
Offer Sustainability
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
Contractual warranty
|
|