XCR / XCK*R Cross Limit Switches for Hoisting Applications
Material:
Material: Stainless steel
Maximum revolution speed:
Maximum revolution speed: 1000 rpm
Cable entry:
Cable entry: 1 entry tapped for Pg 16 cable gland
. 1 entry tapped for Pg 9 cable gland
Reduction ratio: 13:1
Operating position: Right-hand side
Contacts type and composition: 4 C/O
Adaptation for potentiometer: With, ratio 1
|
|
|
XRBA411002525
Standard duty screw limit switch, XR and XF, selecteur de position, avec 4 contacts, xrba
|
|
|
|
Product Life Status
END OF COMMERCIALIZATION
What does the end of commercialization mean?End of commercialization is the last date Schneider Electric will accept an order for this reference. However, Sales Services (repair, spare parts, etc.) will continue until its end of life.
Need more help?
Contact Customer Care Centre – available 24 hours a day.
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of Product
|
XR and XF
|
Product or Component Type
|
Standard duty screw limit switch
|
Device short name
|
XRBA
|
Product Specific Application
|
Liquid level control in pumping systems
Position control of moving parts of hoisting or materials handling equipment
|
Material
|
Aluminium alloy: body housing
Aluminium alloy: Cover
Stainless steel: input drive shaft
|
Type of operator
|
Bare drive shaft
|
Operating position
|
Right-hand side
|
Maximum revolution speed
|
1000 rpm input drive shaft
|
Number of poles
|
1
|
Contact operation
|
Snap action
|
[Ie] rated operational current
|
A300, AC-15, Ue = 240 V, Ie = 3 A EN/IEC 60947-5-1
Q300, DC-13, Ue = 250 V, Ie = 0.27 A EN/IEC 60947-5-1
|
Product Compatibility
|
XRBZ922
|
Complementary
Reduction ratio
|
13:1
|
Operating torque
|
44.25 lbf.in (5 N.m) at 20 °C
|
Mechanical durability
|
15000000 cycles
|
Contacts type and composition
|
4 C/O
|
[Ithe] conventional enclosed thermal current
|
10 A
|
[Ui] rated insulation voltage
|
250 V EN/IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
6 kV EN/IEC 60947-1
|
Maximum resistance across terminals
|
25 MOhm
|
Short-circuit protection
|
10 A cartridge fuse gG
|
Connections - terminals
|
Captive screw clamp terminals, 2 x 1.5 mm² with cable end
|
Electrical durability
|
500000 cycles AC-15 50/60 Hz inductive 12 V, 65 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
500000 cycles AC-15 50/60 Hz inductive 127 V, 450 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
500000 cycles AC-15 50/60 Hz inductive 220 V, 530 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
500000 cycles AC-15 50/60 Hz inductive 24 V, 108 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
500000 cycles AC-15 50/60 Hz inductive 48 V, 216 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
500000 cycles AC-15 50/60 Hz resistive 12 V, 18 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
500000 cycles AC-15 50/60 Hz resistive 127 V, 165 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
500000 cycles AC-15 50/60 Hz resistive 220 V, 220 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
500000 cycles AC-15 50/60 Hz resistive 24 V, 35 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
500000 cycles AC-15 50/60 Hz resistive 48 V, 700 VA 3600 cyc/h 0.5 EN/IEC 60947-5-1
500000 cycles DC-13 inductive 110 V, 130 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
500000 cycles DC-13 inductive 12 V, 55 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
500000 cycles DC-13 inductive 220 V, 135 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
500000 cycles DC-13 inductive 24 V, 84 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
500000 cycles DC-13 inductive 48 V, 110 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
500000 cycles DC-13 resistive 110 V, 65 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
500000 cycles DC-13 resistive 12 V, 27 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
500000 cycles DC-13 resistive 220 V, 67 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
500000 cycles DC-13 resistive 24 V, 39 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
500000 cycles DC-13 resistive 48 V, 50 W 3600 cyc/h 0.5 EN/IEC 60947-5-1
|
Adaptation for potentiometer
|
With, ratio 1
|
Cable entry
|
1 entry tapped for Pg 16 cable gland 0.39…0.55 in (10…14 mm)
1 entry tapped for Pg 9 cable gland 0.20…0.31 in (5…8 mm)
|
Net Weight
|
3.31 lb(US) (1.5 kg)
|
Environment
Standards
|
EN/IEC 60947-5-1
|
Protective treatment
|
TC
|
Ambient air temperature for operation
|
-13…158 °F (-25…70 °C)
|
Ambient Air Temperature for Storage
|
-40…158 °F (-40…70 °C)
|
Shock resistance
|
80 gn 11 ms
|
Vibration resistance
|
> 5 gn 10…60 Hz)
|
IP degree of protection
|
IP55 EN/IEC 60529
IP557 NF C 20-010
|
Ordering and shipping details
Category
|
US1000T22449
|
Discount Schedule
|
000T
|
GTIN
|
3389119609074
|
Returnability
|
No
|
Country of origin
|
FR
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.12 in (13 cm)
|
Package 1 Width
|
5.91 in (15 cm)
|
Package 1 Length
|
9.25 in (23.5 cm)
|
Package 1 Weight
|
3.71 lb(US) (1.682 kg)
|
Offer Sustainability
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|