Application
minus Hide
OsiSense XU Application offer is the answer to definite needs as
Detection in food & beverage sector with IP69K stainless steel housing sensors
Detection of transparency material
Detection of colour mark
Detection of invisible mark (luminescence)
Detection of colour
Detection integrated into the rollers conveyors systems
Distance measurement and precise positionning
Detection of illumination
Detection on long distance or semi opaque object with high excess gain sensor
Detection of water (aqueous liquid)
Detection offer dedicated to tertiary sector
Food & beverage sector main product offer consists of
  Single mode: products are available in different detection systems as thru- beam, reflex polarised, diffuse and diffuse with  back  ground suppression.
  Multimode: all the five detection systems are available in only one reference. This major innovation  gives a greater simplicity  of choice  setup and maintenance management.

Food & beverage sector complementary products consist of
  Transmitter: for multimode Thru-beam detection system
  Reflectors: for reflex and polarised reflex detection system
  Accessories products consist of
  Fixing and mounting, as fixing brackets, sadle clamps…
  Cabling accessories as pre-wired connectors
left right
Navigation Remove all  
Application
Characteristics Remove all  
Accessory / separate part designation: Fixing nut
Accessory / separate part destination: Cylindrical M18 sensor
Material: Stainless steel
 
XSZE318 picture- Schneider-electric
XSZE318
Accessory for sensor, fixing nuts, stainless steel, Ø 18 mm
Product Life Status
END OF COMMERCIALIZATION
plus
What does the end of commercialization mean?
End of commercialization is the last date Schneider Electric will accept an order for this reference. However, Sales Services (repair, spare parts, etc.) will continue until its end of life.

Need more help?
Contact Customer Care Centre – available 24 hours a day.
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Accessory / separate part categor Mounting and fixing accessories
Accessory / separate part type Fixing nut
Accessory / separate part designation Fixing nut
Accessory / separate part destination Cylindrical M18 sensor
Material Stainless steel
Quantity per set Set of 2
Complementary
Product compatibility XT cylindrical M18
XS cylindrical M18
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
Sustainable offer status Green Premium product
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
For all Reach Rohs enquiries contact us at Sustainability@tesensors.com
Contractual warranty
Warranty 18 months