General purpose
minus Hide
General purpose main products offer consists of 
 
Single mode: products are available in different detection systems as thru-beam, reflex, reflex polarised,  diffuse and  diffuse with  back ground suppression.
Multimode: all the five detection systems are available in only one reference. This major innovation gives  a greater  simplicity of choice setup and maintenance management.
 
General purpose complementary products consist of
Transmitter: for Thru-beam detection system 
Reflectors: for reflex and polarised reflex detection system
Accessories products consist of
Fixing and mounting, as fixing brackets, sadle clamps…
Others accessories, as diaphragms, male female adaptators, etc …
Cabling accessories as connectors and pre-wired connectors
     
left right
Navigation Remove all  
General purpose
Characteristics Remove all  
Sensor design: American form
Material: Plastic
Supply circuit type: DC

Electrical connection:
Electrical connection:
1 male connector
Connector type: M12
Pin number: 4 pins
 
XUN0AKSNM12T picture- Schneider-electric
XUN0AKSNM12T
Photoelectric sensors XU, 24 VDC, Transmitter
Qty Add to basket
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Series name General purpose multimode
Electronic sensor type Photo-electric sensor
Sensor name XUN
Sensor design American form
Detection system Multimode
Material Plastic
Type of output signal Discrete
Supply circuit type DC
Electrical connection 1 male connector M12, 4 pins
Complementary
Enclosure material PBT
Lens material PMMA
Output type Solid state
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Supply voltage limits 10…36 V DC
Switching capacity in mA <= 100 mA (overload and short-circuit protection)
Switching frequency <= 250 Hz
Maximum voltage drop <1.5 V (closed state)
Maximum delay first up 200 ms
Maximum delay response 25 ms
Maximum delay recovery 25 ms
Setting-up Self-teaching
Environment
Product certifications UL
CSA
CE
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn (duration = 11 ms) conforming to IEC 60068-2-27
IP degree of protection IP65 double insulation conforming to IEC 60529
IP67 double insulation conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.412 cm
Package 1 Width 8.412 cm
Package 1 Length 8.412 cm
Package 1 Weight 58.967 g
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
For all Reach Rohs enquiries contact us at Sustainability@tesensors.com