|
|
|
XUSLTQ6A0350
光幕,检测分辨率14mm,感应距离7.5m,保护高度350mm
|
|
|
|
Product Life Status
END OF COMMERCIALIZATION
What does the end of commercialization mean?End of commercialization is the last date Schneider Electric will accept an order for this reference. However, After Sales Services (repair, spare parts, etc.) will continue until its end of life.
Need more help?
Contact Customer Care Center – available 24h a day.
|
|
|
|
End of Commercialization AUG 01, 2023
|
|
|
|
|
主要信息
补充信息
检测距离
|
0.30…7.47 m
|
额定电源电压 [Us]
|
24 V
|
离散量输出数量
|
1 适用 NPN/PNP
|
外壳材料
|
聚酯粉末 涂铝
|
保护高度
|
350.52 mm
|
套件组成
|
2 测试棒
2 支架
硬件
技术文档
|
光束量
|
32
|
安全回路数量
|
2 适用 固态(PNP晶体管)
|
保护类型
|
手指安全
|
响应时间
|
20 ms
|
尺寸
|
传感器: 14 mm
|
环境
运行温度
|
-0…55 °C
|
IP 等级
|
"IP65"
|
包装单位
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
合同保修
|
|