Specific application of photoelectric detector: Detection of transparent parts
Number of beams: 1
|
|
|
XUSZAST4PPT
Single beam prebuilt muting arms, Telemecanique Safety light curtains XUSL, light curtain arm T 4parallel transparent material
|
|
|
|
Product Life Status
END OF COMMERCIALIZATION
What does the end of commercialization mean?End of commercialization is the last date Schneider Electric will accept an order for this reference. However, Sales Services (repair, spare parts, etc.) will continue until its end of life.
Need more help?
Contact Customer Care Centre – available 24 hours a day.
|
|
|
|
End of Commercialization SEP 01, 2023
|
|
|
|
|
Main
Range of Product
|
Telemecanique Safety light curtains XUSL
|
Product or Component Type
|
Single-beam prebuilt muting arms
|
Device short name
|
XUSZAS
|
Output type
|
4 discrete solid-state PNP (NO)
|
[Sn] nominal sensing distance
|
0.00…6.56 ft (0…2 m)
|
Number of beams
|
1
|
Complementary
Product Compatibility
|
XUSL4M
|
Detection system
|
Polarised reflex
|
Product specific application
|
Conveyor system entry/exit direction
Conveyor system normal speed
|
Specific application of photoelectric detector
|
Detection of transparent parts
|
Sensing range
|
> 75 cm pallet length
|
Response Time
|
< 100 ms
|
Kit composition
|
Reflex system photo-electric sensor
Quick start guide
|
Emission
|
IR LED
|
[Us] rated supply voltage
|
24 V DC +/- 20 %
|
Supply
|
Via connector
|
Current consumption
|
42 mA
|
Output voltage
|
24 V
|
Output circuit type
|
DC
|
Maximum voltage drop
|
<0.5 V
|
Switching capacity in mA
|
100 mA
|
Local signalling
|
4 yellow LED receiver
|
Housing colour
|
Red RAL 3000
|
Environment
Directives
|
98/37/EEC - machinery
89/336/EEC - electromagnetic compatibility
|
Product Certifications
|
CE
|
Safety reliability data
|
PFHd = 2.73E-7 1/h
|
Ambient air temperature for operation
|
-22…131 °F (-30…55 °C)
|
Ambient Air Temperature for Storage
|
-22…158 °F (-30…70 °C)
|
Relative Humidity
|
0…95 % without condensation
|
IP degree of protection
|
IP65
|
Shock resistance
|
10 gn 16 ms IEC 61496-1
|
Vibration resistance
|
0.35 +/- 0.05 mm 10…55 Hz)IEC 61496-1
|
Ordering and shipping details
Category
|
US10DS222455
|
Discount Schedule
|
0DS2
|
GTIN
|
3389119646444
|
Returnability
|
No
|
Country of origin
|
IT
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.71 in (14.5 cm)
|
Package 1 Width
|
7.87 in (20.0 cm)
|
Package 1 Length
|
34.25 in (87.0 cm)
|
Package 1 Weight
|
9.50 lb(US) (4.31 kg)
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
1
|
Package 2 Height
|
17.72 in (45.0 cm)
|
Package 2 Width
|
31.50 in (80.0 cm)
|
Package 2 Length
|
47.24 in (120.0 cm)
|
Package 2 Weight
|
24.93 lb(US) (11.31 kg)
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Toxic heavy metal free
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|