应用
minus Hide
OsiSense XU Application offer is the answer to definite needs as
Detection in food & beverage sector with IP69K stainless steel housing sensors
Detection of transparency material
Detection of colour mark
Detection of invisible mark (luminescence)
Detection of colour
Detection integrated into the rollers conveyors systems
Distance measurement and precise positionning
Detection of illumination
Detection on long distance or semi opaque object with high excess gain sensor
Detection of water (aqueous liquid)
Detection offer dedicated to tertiary sector
left right
Navigation Remove all  
应用
 
XUYFPDCM861 picture- Schneider-electric
XUYFPDCM861
DINEL色标传感器光纤
Product Life Status
END OF COMMERCIALIZATION
plus
What does the end of commercialization mean?
End of commercialization is the last date Schneider Electric will accept an order for this reference. However, After Sales Services (repair, spare parts, etc.) will continue until its end of life.

Need more help?
Contact Customer Care Center – available 24h a day.
Characteristics
主要信息
产品系列 Telemecanique Photoelectric sensors XU
附件/独立安装部件指示 集成的光纤
附件/独立安装部件类型 光纤
附件/独立安装部件类别 传感器附件
附件/独立安装部件指向 XUY光电颜色标记读取器传感器
补充信息
产品适用范围 XUYDCFCO966S
检测系统 漫射
额定感应距离 4 mm
光纤长度 0.6 m
接线片外径 8 mm
头部安装 M8 x 100
净重 0.004 kg
包装单位
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17 cm
Package 1 Width 2.4 cm
Package 1 Length 17 cm
Package 1 Weight 102 g
可持续性
For all Reach Rohs enquiries contact us at Sustainability@tesensors.com
合同保修
保修单 18 months