General purpose
minus Hide
General purpose main products offer consists of 
 
Single mode: products are available in different detection systems as thru-beam, reflex, reflex polarised,  diffuse and  diffuse with  back ground suppression.
Multimode: all the five detection systems are available in only one reference. This major innovation gives  a greater  simplicity of choice setup and maintenance management.
 
General purpose complementary products consist of
Transmitter: for Thru-beam detection system 
Reflectors: for reflex and polarised reflex detection system
Accessories products consist of
Fixing and mounting, as fixing brackets, sadle clamps…
Others accessories, as diaphragms, male female adaptators, etc …
Cabling accessories as connectors and pre-wired connectors
     
left right
Navigation Remove all  
General purpose
Characteristics Remove all  
Accessory / separate part destination: Standard reflex photo-electric sensor
 
XUZCR0402CR picture- Schneider-electric
XUZCR0402CR
Photoelectric sensors XU, accessory for sensor, reflector, 40 x 18 mm, Ecolab
Qty Add to basket
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part categor Sensor accessories
Accessory / separate part type Reflector
Accessory / separate part destination Standard reflex photo-electric sensor
Shape of reflector Rectangular
Sale per indivisible quantity 1
Complementary
Accessory dimension 40 x 18 mm
Thickness 7.3 mm
Width 18 mm
Length 60 mm
Net weight 0.015 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.8 cm
Package 1 Width 9 cm
Package 1 Length 10 cm
Package 1 Weight 20 g
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
For all Reach Rohs enquiries contact us at Sustainability@tesensors.com