General purpose
minus Hide
General purpose main products offer consists of 
 
Single mode: products are available in different detection systems as thru-beam, reflex, reflex polarised,  diffuse and  diffuse with  back ground suppression.
Multimode: all the five detection systems are available in only one reference. This major innovation gives  a greater  simplicity of choice setup and maintenance management.
 
General purpose complementary products consist of
Transmitter: for Thru-beam detection system 
Reflectors: for reflex and polarised reflex detection system
Accessories products consist of
Fixing and mounting, as fixing brackets, sadle clamps…
Others accessories, as diaphragms, male female adaptators, etc …
Cabling accessories as connectors and pre-wired connectors
     
left right
Navigation Remove all  
General purpose
Characteristics Remove all  
Accessory / separate part designation: Anti-interference filter
Accessory / separate part destination: Miniature thru beam sensor
 
XUZDFM001 picture- Schneider-electric
XUZDFM001
Photoelectric sensors XU, accessory for sensor, XUM, anti interference filter
Product Life Status
END OF COMMERCIALIZATION
plus
What does the end of commercialization mean?
End of commercialization is the last date Schneider Electric will accept an order for this reference. However, Sales Services (repair, spare parts, etc.) will continue until its end of life.

Need more help?
Contact Customer Care Centre – available 24 hours a day.
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part categor Sensor accessories
Accessory / separate part type Filter
Accessory / separate part designation Anti-interference filter
Accessory / separate part destination Miniature thru beam sensor
Sale per indivisible quantity 4
Complementary
Product compatibility XUM2..SB..
[Sn] nominal sensing distance 7 m
Net weight 0.006 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
For all Reach Rohs enquiries contact us at Sustainability@tesensors.com