应用
minus Hide
OsiSense XU Application offer is the answer to definite needs as
Detection in food & beverage sector with IP69K stainless steel housing sensors
Detection of transparency material
Detection of colour mark
Detection of invisible mark (luminescence)
Detection of colour
Detection integrated into the rollers conveyors systems
Distance measurement and precise positionning
Detection of illumination
Detection on long distance or semi opaque object with high excess gain sensor
Detection of water (aqueous liquid)
Detection offer dedicated to tertiary sector
left right
Navigation Remove all  
应用
 
XUZK2000 picture- Schneider-electric
XUZK2000
90° fixing bracket, Photoelectric sensors XU, accessory for sensor, stamped steel
Qty Add to basket
Characteristics
主要信息
产品系列 Telemecanique Photoelectric sensors XU
附件/独立安装部件类别 安装和固定附件
附件/独立安装部件类型 挂墙安装固定板
产品类型 固定支架
(门)最大开启角度 90 °
附件/ 独立部分目标 紧凑型传感器 50 x 50 mm
材料 冲压钢
补充信息
产品适用范围 XUKR1
XUKC1
净重 0.04 kg
包装单位
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 2.7 cm
Package 1 Length 5.0 cm
Package 1 Weight 45.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.775 kg
可持续性
无有毒重金属
For all Reach Rohs enquiries contact us at Sustainability@tesensors.com