General purpose
minus Hide
General purpose main products offer consists of 
 
Single mode: products are available in different detection systems as thru-beam, reflex, reflex polarised,  diffuse and  diffuse with  back ground suppression.
Multimode: all the five detection systems are available in only one reference. This major innovation gives  a greater  simplicity of choice setup and maintenance management.
 
General purpose complementary products consist of
Transmitter: for Thru-beam detection system 
Reflectors: for reflex and polarised reflex detection system
Accessories products consist of
Fixing and mounting, as fixing brackets, sadle clamps…
Others accessories, as diaphragms, male female adaptators, etc …
Cabling accessories as connectors and pre-wired connectors
     
left right
Navigation Remove all  
General purpose
Characteristics Remove all  
Accessory / separate part type: Fixing bracket
Accessory / separate part destination: Compact 92 x 71 mm sensor
 
XUZX2003 picture- Schneider-electric
XUZX2003
Photoelectric sensors XU, accessory for sensor, 3D fixing kit, bracket with ball joint, XUX
Qty Add to basket
Characteristics
Main
Range of product Telemecanique Photoelectric sensors XU
Accessory / separate part categor Mounting and fixing accessories
Accessory / separate part type Fixing bracket
Accessory / separate part destination Compact 92 x 71 mm sensor
Complementary
Product compatibility XUZC50
XUX
Protective cover Without
Net weight 0.22 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 14.0 cm
Package 1 Length 5.0 cm
Package 1 Weight 250.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 16
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 4.246 kg
Unit Type of Package 3 P06
Number of Units in Package 3 512
Package 3 Height 75 cm
Package 3 Width 40 cm
Package 3 Length 80 cm
Package 3 Weight 153 kg
Offer Sustainability
Sustainable offer status Green Premium product
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
For all Reach Rohs enquiries contact us at Sustainability@tesensors.com
Contractual warranty
Warranty 18 months