|
|
|
XZCP1141L10
带电缆接头
|
|
|
|
Product Life Status
END OF COMMERCIALIZATION
What does the end of commercialization mean?End of commercialization is the last date Schneider Electric will accept an order for this reference. However, After Sales Services (repair, spare parts, etc.) will continue until its end of life.
Need more help?
Contact Customer Care Center – available 24h a day.
|
|
|
|
End of Commercialization AUG 01, 2023
|
|
|
|
|
主要信息
产品系列
|
Telemecanique Cabling components
|
附件/独立安装部件类别
|
电缆附件
|
附件/独立安装部件类型
|
预接线连接器
|
系列号
|
一般用途
|
补充信息
电气连接
|
直通孔型连接器 M12, 4 针
|
电缆连接器固定
|
螺钉紧固
|
轴套材料
|
金属
|
LED 状态
|
无
|
电缆长度
|
10 m
|
电缆外径
|
5.2 mm
|
电缆构成
|
4 x 0.34 mm²
|
导线绝缘材料
|
PUR
|
额定工作电压 [Ue]
|
250 V 交流
300 V 直流
|
额定电流 [In]
|
4 A
|
接触电阻
|
5000 µOhm
|
Minimum insulating resistance
|
1 GOhm
|
净重
|
0.37 kg
|
环境
IP 等级
|
"IP65"
IP67
IP69K
|
产品认证
|
cULus
|
环境温度
|
-40…80 °C 静态
-5…80 °C 挠曲
|
贮存环境温度
|
-40…80 °C
|
包装单位
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.000 cm
|
Package 1 Width
|
18.000 cm
|
Package 1 Length
|
18.000 cm
|
Package 1 Weight
|
306.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
3.290 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
160
|
Package 3 Height
|
75.000 cm
|
Package 3 Width
|
60.000 cm
|
Package 3 Length
|
80.000 cm
|
Package 3 Weight
|
59.000 kg
|
可持续性
产品类型
|
Green Premium 产品
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
合同保修
|
|