Female jumper cable end 1:
Jumper cable end 1: M12 female
Shape of connector: Elbowed
Cable connector fixing: Screw-on
Female jumper cable end 2:
Jumper cable end 2: M12 female
Shape of connector: Elbowed
Cable connector fixing: Screw-on
Cable length: 2 m
|
|
|
XZCRB4545P14L2
Jumper cable XZ, elbowed female M12 12 pin, elbowed female M12, 12 pin, 2 m
|
|
|
Main
Accessory / separate part categor
|
Cabling accessories
|
Accessory / separate part type
|
Jumper cable
|
Female jumper cable end 1
|
M12 female 12 pins elbowed connector with screw-on
|
Female jumper cable end 2
|
M12 female 12 pins elbowed connector with screw-on
|
Complementary
Collar material
|
Metal
|
Cable composition
|
12 x 0.14 mm²
|
Cable length
|
2 m
|
Wire insulation material
|
PUR
|
Cable outer diameter
|
8.5 mm
|
[Ue] rated operational voltage
|
30 V DC
|
[In] rated current
|
1.5 A
|
Insulation resistance
|
>= 100 MOhm
|
Maximum resistance across terminals
|
5 mOhm
|
Net weight
|
0.12 kg
|
Environment
IP degree of protection
|
IP65
IP69K
IP68
|
Ambient air temperature for operation
|
-40…80 °C static
|
Ambient air temperature for storage
|
-40…80 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.000 cm
|
Package 1 Width
|
20.000 cm
|
Package 1 Length
|
20.000 cm
|
Package 1 Weight
|
228.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
2.680 kg
|
Offer Sustainability
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
|
|