Miniature range
Modular Composition
Product compatibility: XCMD
. XCKP
. XCKT
. XCKD
Associated head: ZCE01
. ZCE05
Type of operator:
Type of operator: Roller lever
Specificity of operator: Variable length
Tracks:
Positive opening: With
|
|
|
ZCY45
Limit switch lever, Limit switches XC Standard, ZCY, thermoplastic roller variable length
|
|
|
Main
Range of product
|
Telemecanique Limit switches XC Standard
|
Series name
|
Standard format
|
Product or component type
|
Limit switch lever
|
Device short name
|
ZCY
|
Product compatibility
|
XCKT
XCMD
XCKP
XCKD
|
Associated head
|
ZCE05
ZCE01
|
Movement of operating head
|
Rotary
|
Type of operator
|
Roller lever spring return thermoplastic (variable length)
|
Tracks
|
No track
|
Type of approach
|
Lateral approach
|
Complementary
Switch actuation
|
By 30° cam
|
Positive opening
|
With
|
Environment
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Environmental characteristic
|
Standard environment
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.9 cm
|
Package 1 Width
|
1.5 cm
|
Package 1 Length
|
10.3 cm
|
Package 1 Weight
|
22 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
39 cm
|
Package 2 Width
|
105 cm
|
Package 2 Length
|
154 cm
|
Package 2 Weight
|
0.224 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
Contractual warranty
|
|