Electromechanical pressure sensors for power circuit
minus Hide
Download & Documents
   
    Electromechanical pressure switches for power circuits products offer consists of

For controlling air circuit and water pumps
        ●XMP up to 25 bars, with 2 NC or 3 NC pole, adjustable differential, 3kW/400V

For controlling water circuit
        ●FSG, FYG up to 10 bars with 2 NC pole, adjustable differential, 2.2kW/400V
        ●FTG up to 4.6 bars with 2 NC pole, fixed differential, 2.2kW/400V

Fixed differential: for detection of a single threshold
Adjustable differential: for regulation between two thresholds
left right
Navigation Remove all  
Electromechanical pressure sensors for power circuit
Narrow by
 
Products 1 to 20 of 107
 Per page  |   1   2  ...  6  >
XMPA06B2131
pressure sensor XMP - 6 bar - G 1/4 female - 2 NC - without control type
Add to basket
XMPA06B2131C
pressure sensor XMP - 6 bar - G 1/4 female - 2 NC - without control type
Add to basket
XMPA06B2141
pressure sensor XMP - 6 bar - G 1/4 female - 2 NC - without control type
Add to basket
XMPA06B2141C
pressure sensor XMP - 6 bar - G 1/4 female - 2 NC - without control type
Add to basket
XMPA06B2242
pressure sensor XMP - 6 bar - G 3/8 female - 2 NC - without control type
Add to basket
XMPA06C2131
pressure sensor XMP - 6 bar - G 1/4 female - 3 NC - without control type
Add to basket
XMPA06C2131C
pressure sensor XMP - 6 bar - G 1/4 female - 3 NC - without control type
Add to basket
XMPA06C2141
pressure sensor XMP - 6 bar - G 1/4 female - 3 NC - without control type
Add to basket
XMPA06C2143
pressure sensor XMP - 6 bar - G 1/4 female - 3 NC - without control type
Add to basket
XMPA06C2242
pressure sensor XMP - 6 bar - G 3/8 female - 3 NC - without control type
Add to basket
XMPA12B2131
pressure sensor XMP - 12 bar - G 1/4 female - 2 NC - without control type
Add to basket
XMPA12B2131C
pressure sensor XMP - 12 bar - G 1/4 female - 2 NC - without control type
Add to basket
XMPA12B2133
pressure sensor XMP - 12 bar - G 1/4 female - 2 NC - without control type
Add to basket
XMPA12B2141C
pressure sensor XMP - 12 bar - G 1/4 female - 2 NC - without control type
Add to basket
XMPA12B2142
pressure sensor XMP - 12 bar - G 1/4 female - 2 NC - without control type
Add to basket
XMPA12B2242
pressure sensor XMP - 12 bar - G 3/8 female - 2 NC - without control type
Add to basket
XMPA12B2243TQ
pressure sensor XMP - 12 bar - G 3/8 female - 2 NC - without control type
Add to basket
XMPA12C2131
pressure sensor XMP - 12 bar - G 1/4 female - 3 NC - without control type
Add to basket
XMPA12C2131C
pressure sensor XMP - 12 bar - G 1/4 female - 3 NC - without control type
Add to basket
XMPA12C2141
pressure sensor XMP - 12 bar - G 1/4 female - 3 NC - without control type
Add to basket